Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Excelon® Pressure Relief Valves, protection for pneumatic tooling and compressed air systems

Item# V72G-2AK-NFG

Excelon® Pressure Relief Valves, protection for pneumatic tooling and compressed air systems V72G-2AK-NFG V72G-2AK-NFG
  • In-Line or Modular Installation
  • Push to Lock Adjusting Knob with Tamper Resistant Accessory
  • Helps Protect Air Operated Equipment from Over Pressure by Retarding Excessive Pressure Build Up


The V72G series has been discontinued. Please contact our Flow Engineering department.


The V72G Series Air Pressure Relief Valves are designed for use as a single in-line unit or as part of Norgren's Excelon® modular compressed air preparation supply system. A pressure relief valve is uses to protect pneumatic equipment from over pressure by retarding excessive pressure build up. As a modular component, this pressure relief valve can quickly be attached to air filters, lubricators, smooth start / exhaust valves, safety lockout valves and pipe adapters. With our Quickclamp® and Quickclamp® and wall bracket accessories, a complete compressed air supply system can be assembled and mounted in minutes.

SPECIFICATIONS
Fluid: Compressed air
Maximum Pressure: 20 bar (300 psig)
Operating Temperature*: -34 to 65°C (-30 to 150°F)
MATERIALS
V72:
Gage Port: 18' PTF with PTF main ports; 18' ISO Rc with ISO G main ports
Exhaust Port: ¼' PTF with PTF main ports; ¼' ISO Rc with ISO G main ports
V72G:
Body: Zinc
Bonnet: Acetal
Elastomers: Neoprene
Bottom Plug: Acetal
V74G:
Body and Bonnet: Aluminum
Valve: Aluminum and nitrile
Elastomers: Nitrile
Bottom Plug: Acetal
* Air supply must be dry enough to avoid ice formation at temperatures below 2°C (35°F).

OPTIONS SELECTOR




STANDARD DIMENSIONS (in)
SERIES A B C F G H PANEL DIA. PANEL DEPTH
72 2.87 0.98 1.02 1.97 1.89 1.38 1.57 0 to 0.2
74 5.00 1.69 1.22 3.15 2.91 2.20 2.05 0.08 to 0.2
METRIC DIMENSIONS (mm)
72 28.3 26.4 26.4 27.4 27.3 26.8 27.0 0 to 5
74 30.4 27.1 26.6 28.6 28.3 27.6 27.5 2 to 5
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 21ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration