Skip to search Skip to main content Skip to navigation

PST joins DwyerOmega. Read more>

We noticed you are from . Visit your local site for regional offers and live support.

DIN Rail Mountable, Differential Pressure Transmitters

0 to 25 inH2O, 4 to 20 mA

$1,137.00

Item# PX665-25DI

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $1,137.00
10-24 $1,080.15
25-49 $1,057.41
50-99 $1,011.93
100+ $989.19

In stock

Lead Time (If not in stock): 6 weeks
0 to 25 inH2O, 4 to 20 mA PX665-25DI PX665-25DI
  • Compact Space-Saving DIN Rail Mountable Design
  • Low Differential Pressure Ranges
  • On-Board Voltage Regulation Allows Use of Low-Cost, Unregulated Power Supply

PX665-25DI Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Pressure Range
Output Signal
Electrical Output
Pressure Type
Accuracy Class
Accuracy Value(compensated range)
Pressure Port Size
Pressure Port Type
Connection/ Termination
Operating Temperature Range


  • Excitation 12 to 36 Vdc
  • Accuracy Value 1 to 5 Vdc
  • Connection Gender 1/8 NPT female
  • Maximum Compensation Temperature 2°C (35°F)
  • Minimum Compensation Temperature 2°C (35°F)
  • Repeatability ±10.05%
  • Wetted Materials Dry Diaphragm

 

SPECIFICATIONS
Excitation:
12 to 36 Vdc
Output: 1 to 5 Vdc
Accuracy: ±0.5% FS
Non-Linearity: ±0.4% FS
Hysteresis: ±0.02% FS
Non-Repeatability: ±0.05%
Supply Current: <10 mA
Warm-Up Time: 5 sec max to meet standard specifications from initial power-up
Stability: ±0.5% FS / year
Response Time: 250 ms
Storage Temp.: -40 to 82°C (-40 to 180°F)
Operating temp.: -28 to 82°C (-20 to 180°F) (10 to 95% RH non-condensing)
Compensated Temp.: 2 to 57°C (35 to 135°F)
Zero Temp. Effect: ±0.036% FS/°C (±0.02% FS/°F)
Span Temp. Effect: ±0.036% FS/°C (±0.02% FS/°F)
EMC: CE compliant to EN61326, 1997 ANNEX A harmonized heavy industrial transmitter specification
Proof Pressure: 15 psid
Burst Pressure: 25 psid Max Static Pressure: 25 psi
Mounting Position Effect: 0.1% FS(<0.5' WC: 0.25% FS)
Note: Mounting position effect easily corrected with zero potentiometer
Zero and Span Potentiometers: Front accessible, non-interactive
Zero: ±5% FS
Span: ±3% FS
Pressure Connections: 1/8 NPT female
Weight: 127 grams (4.5 oz)
Enclosure: Glass-filled polycarbonate (UL94 -V-1)
Pressure Media: Clean, dry and non-corrosive gas NOT FOR USE WITH LIQUIDS
Mounting: DIN rail types EN50022, 35 and 45

Models are also available with 4 to 20 mA output. Please see the PX665 for complete details, or contact our Pressure department for more information.

 

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Related Categories

en-US
en
Save Configuration