PST joins DwyerOmega. Read more>
Quantity | Price each |
---|---|
1-9 | $674.16 |
10-24 | $640.45 |
25-49 | $626.97 |
50-99 | $600.00 |
100+ | $586.52 |
Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.
*Highlighted options are not compatible. Please select a different combination.
Typical Applications:
• Well Monitoring
• Slug Tests
• Pump Control
• Groundwater Monitoring
• Soil Remediation
• Oceanographic Research
• Lift Stations
• Level Control
• Surface Water Monitoring
PX633 Submersible Level Transmitter is designed for dealing with the most demanding level measurement conditions. The sensor adopts advanced microprocessor technology with comprehensive linear and temperature error compensation assuring the high precision measurements.
The probe employs full potting, reference tube condensation countermeasures, a dual seal design, and a rugged stainless steel body to assure long term reliability, performance, and stability. The signal transmitting module has transient voltage protection to assure operation under the harsh surge voltage environments (surge protection is not guaranteed and is not covered by warranty). An inverted cone seal extends working life of cable and transducer in conditions were the sensor may experience severe stress from turbulent process media. PX633 Submersible level transmitter is the optimal choice to satisfy all of high demand level measuring applications.
Product | Pressure | Accuracy | Cable |
---|---|---|---|
PX633A1-003GI | 0 to 3 psi | ±0.1% | 20' CABLE |
PX633A1-005GI | 0 to 5 psi | ±0.1% | 20' CABLE |
PX633A1-015GI | 0 to 15 psi | ±0.1% | 50' CABLE |
PX633A1-030GI | 0 to 30 psi | ±0.1% | 90' CABLE |
PX633A1-100GI | 0 to 100 psi | ±0.1% | 250' CABLE |
PX633A1-150GI | 0 to 150 psi | ±0.1% | 365' CABLE |
PX633A1-250GI | 0 to 250 psi | ±0.1% | 595' CABLE |
PX633A1-300GI | 0 to 300 psi | ±0.1% | 710' CABLE |
PX633A2-003GI | 0 to 3 psi | ±0.25% | 20' CABLE |
PX633A2-005GI | 0 to 5 psi | ±0.25% | 20' CABLE |
PX633A2-015GI | 0 to 15 psi | ±0.25% | 50' CABLE |
PX633A2-030GI | 0 to 30 psi | ±0.25% | 90' CABLE |
PX633A2-100GI | 0 to 100 psi | ±0.25% | 250' CABLE |
PX633A2-150GI | 0 to 150 psi | ±0.25% | 365' CABLE |
PX633A2-250GI | 0 to 250 psi | ±0.25% | 595' CABLE |
PX633A2-300GI | 0 to 300 psi | ±0.25% | 710' CABLE |
PX633A5-003GI | 0 to 3 psi | ±0.5% | 20' CABLE |
PX633A5-005GI | 0 to 5 psi | ±0.5% | 20' CABLE |
PX633A5-015GI | 0 to 15 psi | ±0.5% | 50' CABLE |
PX633A5-030GI | 0 to 30 psi | ±0.5% | 90' CABLE |
PX633A5-100GI | 0 to 100 psi | ±0.5% | 250' CABLE |
PX633A5-150GI | 0 to 150 psi | ±0.5% | 365' CABLE |
PX633A5-250GI | 0 to 250 psi | ±0.5% | 595' CABLE |
PX633A5-300GI | 0 to 300 psi | ±0.5% | 710' CABLE |