Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Duct Pressure Transmitters with Selectable Ranges & NEMA 4 Case

0 to 5 inH2O, Gauge Pressure

Item# PX276-05GI

0 to 5 inH2O, Gauge Pressure PX276-05GI PX276-05GI
  • Duct pressure transducer and static pressure probe integrated as one unit
  • Up to 3 field selectable ranges in a single unit
  • Rugged NEMA-4 enclosure with external mounting bracket
  • Short circuit and reverse polarity protected


  • Excitation 12 to 40 Vdc
  • Accuracy Value 1
  • Wetted Materials Silicon Diaphragm
The PX276 is a rugged duct pressure transmitter that offers up to 3 field-selectable ranges in one unit. The PX276 incorporates a NEMA 4 (IP65) enclosure and a static pressure probe in one unit for ease of installation and accurate static duct pressure readings.

SPECIFICATIONS
Excitation: 12 to 40 Vdc
Output: 4 to 20 mA (2 wire)
Accuracy: ±1.0% FS
Operating Temperature: -18 to 80°C (0 to 175°F)
Compensated Temperature: -4 to 65°C (25 to 150°F)
Thermal Effects: 0.02%URL/°C (±0.0125% URL/°F)
Proof Pressure: 10 psi
Media Compatibility: Clean, dry air or inert gas
Termination: Screw terminal block
Enclosure: Enamel-coated, 18 GA steel enclosure with 6061T aluminum probe; NEMA 4 (IP65) rating
Weight: 454 g (1.0 lb)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration