Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Wet/Wet Differential Pressure Transmitters for Industrial Media

0 to 20 psi, Differential, 4 to 20 mA Output

Item# PX273-020DI

0 to 20 psi, Differential, 4 to 20 mA Output PX273-020DI PX273-020DI
  • Liquids Can Be Applied to Both Ports
  • Zero And Span Adjustments for Field Calibration
  • Immune to Mounting Orientation or Vibration Errors
  • Rugged Steel NEMA-1 Enclosure


  • Excitation 24 Vdc @ 50 mA
  • Accuracy Value 0.75
  • Maximum Compensation Temperature -18°C (0°F)
  • Minimum Compensation Temperature -18°C (0°F)
  • Wetted Materials Wet Diaphragm
The OMEGA PX273 is an all stainless steel wet/wet differential pressure transmitter, incorporating dual diffused piezoresistive sensing elements with stainless steel media isolation. The unit is compatible with all media encountered in industrial applications, including freon, ammonia, treated water, and steam. The PX273 is ideal for monitoring and controlling pump differential pressure, CW/HW system differential pressure, chiller/boiler differential pressure drop, and many other industrial applications.

SPECIFICATIONS
Excitation: 24 Vdc @ 50 mA
Output: 4 to 20 mA
Accuracy: ±0.75% FS
Zero Adjustment: ±50% FS
Span Adjustment: ±25% FS
Operating Temp: -18 to 82°C (0 to 180°F)
Compensated Temp: -18 to 65°C (0 to 150°F)
Thermal Effects:
Zero: ±0.025% FS/°F
Span: ±0.01% FS/°F
Max Static Pressure: 200% FS (each port)
Proof Pressure: 200% FS (each port)
Burst Pressure: 500% FS
Max Loop Res: 50 x (voltage supply – 14)
Response Time: 400 ms
Gage Type: Chemical vapor deposition
Wetted Parts: 316 stainless steel
Pressure Port: 1/8 NPTF
Electrical Conn: Screw terminals
Weight: 0.68 kg (1.5 lb)
Case: 16-gage steel
Dimensions: 51 H x 127 W x 89 mm D (2 x 5 x 3.5')
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 46ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 96ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration