Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Nomad® Family, Transient Pressure Data Loggers

0 to 100 psi, Absolute , Submersible Port

Item# OM-CP-PRTRANS-0-100A

0 to 100 psi, Absolute , Submersible Port OM-CP-PRTRANS-0-100A OM-CP-PRTRANS-0-100A
  • 100 Hz Operation
  • Software Selectable Trigger
  • Rugged
  • Submersible


  • Repeatability ±0.5% FSR
It is an all too common paradox: you need to capture transient events at a high sample rate, but the events of interest are erratically spread over a long period. The OM-CP-PRTRANS pressure recorder can solve your problems. It samples up to 100 Hz (10 ms) but it will only trigger on pressure limits that you set beforehand. You can start the trigger on high or low thresholds and end the trigger after either a chosen number of samples, or when the signal crosses over your stop threshold. The device can record up to 255 events and take as many as 262,143 pressure samples. It also shows up to 32 samples of 'pre-trigger' data so that you can learn what caused the trigger in the first place.

The OM-CP-PRTRANS is a battery operated unit with a standard 1/4 NPT for easy coupling to your pressure systems. It is also completely submersible and the stainless steel sensor can measure the pressure of most common fluids and gases. The non-volatile memory will retain valuable data even if the user-replaceable battery becomes discharged. The OM-CP-PRTRANS is your solution to the transient pressure problem.

SPECIFICATIONS
Pressure Sensor:
Semiconductor strain gauge
Calibrated Accuracy: 2% FSR, 0.25% @ 25°C typical
Pressure Response Time: 0.1 ms (10 to 90% FSR)
Repeatability: ±0.5% FSR; ±0.2% typical
Adaptor: 1/4' male NPT or fully submersible
Trigger Modes: Software programmable window size of bi-level start/stop triggers
Start Time: Software programmable immediate start time or delay start up to 7 days in advance
Real Time Recording: May be used with PC to monitor and record data in real time
Memory: Up to 262,143 samples
Number of Events: Up to 255 triggered events
Pre-Trigger Size: Up to 32 samples
Recording Interval: 1 reading every 10 ms to 1 every second
Calibration: Digital calibration is available through software
Calibration Date: Automatically recorded within device
Power: 3.6 V lithium battery (included)
Battery Life: 3 days continuous @ 10 ms sample rate
Shelf Life: Up to 1 year when not in use
Data Format: Date and time stamped, psia, psag, inches, feet, mmHg, bar, torr, kPa
Computer Interface: PC serial or USB (interface cable required) 115,200 baud
Software: XP SP3/Vista/7 and 8 (32-bit and 64-bit)
Operating Environment: -40 to 80°C (-40 to 176°F) 0 to 100% RH non-condensing
Dimensions: 163 mm x 32 mm L (6.4 x 1.25')
Weight: 340 g (12 oz)
Material: Stainless steel
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 20ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Secure Software for Use with OM-CP Series Data Loggers
$2,270.47
0 In Stock
Pressure and Temperature Data Logger – - Part of the NOMAD Family
$27.83
5 In Stock
Accessories
Replacement 3.6 V lithium battery
$22.39
8 In Stock
en-US
en
Save Configuration