Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Marine Pressure Transducers with Stainless Steel Construction

0.25% Accuracy Marine Pressure Transducers All Stainless Steel Construction

$1,206.49

Item# 5SE01313-9

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $1,206.49
10-24 $1,182.36
25-49 $1,158.23
50-99 $1,109.97
100+ $1,097.91

In stock

Lead Time (If not in stock): 9 weeks
0.25% Accuracy Marine Pressure Transducers All Stainless Steel Construction 5SE01313-9 5SE01313-9
  • High 0.25% Accuracy
  • Rugged Thick Film Design
  • Proven Performance in Extreme Applications
  • All Stainless Steel Construction

5SE01313-9 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Pressure Range
Pressure Type
Connection/Termination
Accuracy Class
Accuracy Value(compensated range)
Output Signal
Electrical Output
Pressure Port Size
Pressure Port Type


0.25% Accuracy Marine Pressure Transducers All Stainless Steel Construction
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 30ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration