Skip to search Skip to main content Skip to navigation

Your feedback matters, take a quick surveyWebsite feedback

We noticed you are from . Visit your local site for regional offers and live support.

Advanced Digital Pressure Gauge with NEMA 4X Case

0 to 10,000 psi, Gauge

$649.31

Item# DPG8001-10K

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $649.31
10-24 $616.84
25-49 $603.86
50-99 $577.89
100+ $564.90

In stock

Lead Time (If not in stock): 19 weeks
0 to 10,000 psi, Gauge DPG8001-10K DPG8001-10K
  • 0.25% Full Scale Terminal Point Accuracy
  • 5 Digit LCD Display with Large 12.2 mm (0.48') Digits
  • 20 Segment Bar Graph Display
  • User-Selectable Engineering Units

DPG8001-10K Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Pressure Range Min
Pressure Range Max
Pressure Range
Pressure Type
Pressure Port Type
Pressure Port Size
Pressure Range Units
Power Source
Accuracy value
Accuracy Class
Number of Digits


  • Burst Pressure 150% range
  • Accuracy Value 0.25% FS terminal point
  • Display Digit Height 12.2 mm (0.48") upper line 6.1 mm (0.24") lower line
  • Maximum Ambient Temperature 60°C 140°F)
  • Maximum Storage Temperature 80°C
  • Measurement Type Pressure
  • Minimum Storage Temperature -20°C (-4°F)
  • Number of Display Digits 5
  • Pressure Units psi
  • Sample Rate 1 Hz
  • Wetted Materials 17-4 SS & 316L SS laser welded
The DPG8001 Series of digital pressure gauges offer 0.25% full scale terminal point accuracy in a rugged easy-to-use unit, and the price is comparable to mechanical test gauges. All Stainless Steel wetted parts make them suitable for a wide variety of industrial liquids and gaseous media. This series features user-selectable engineering units, allowing one gauge to be used for a variety of pressure scales. The DPG8001 comes standard with many features that are either not available or extra cost options on many competitive digital gauges such as a tare, 20 segment bar graph MIN/MAX Memory, 9 selectable engineering units and backlighting for easy reading.

SPECIFICATIONS
Accuracy: 0.25% FS terminal point
Ranges: Vacuum through 25,000 psi gauge, vacuum and compound gauge
Battery: Two “AA” alkaline included
Battery Life: 2000 hr. minimum
Battery Indicator: 4 levels
Storage Temperature: -20 to 80°C (-4 to 176°F)
Operating Temperature: -20 to 60°C (-4 to 140°F)
Temperature Effects: 0.04%/°F (-20 to 180°F) zero and span
Update Rate: 1 Hz
Cycle Life: 100 million
Vibration: MIL-STD-202G Method 201A
Shock: MIL-STD-202G Method 213 B
Display: 5-digit numeric top line, 5 character alphanumeric lower line
Bar Graph: 20 segment vertical bar graph
Digit Height: 12.2 mm (0.48') upper line; 6.1 mm (0.24') lower line
Display Indicators: 4-segment battery life indicator plus dedicated icons for gauge timer, backlight timer, tare, min and max
View Angle: 12 o’clock
Backlight: Standard, blue
Enclosure Material (Case and Back): Polycarbonate/ABS
Window: Polycarbonate
Enclosure Rating: NEMA 4X (IP65)
Protective Boot: Standard
Serial Number: Yes
Proof Pressure
    Vac to <300 psi: 200% range
    300 to <5000 psi: 150% range
    5000 to 25,000 psi: 120% range
Burst Pressure
    Vac to <300 psi: 800% range
    300 to <5000 psi: 500% range
    5000 to 25,000 psi: 300% range
Keypad Functions
3 Key with Multi Press Functionality
    On/Off: Power symbol and enter
    Zero: Zero, tare, and scroll up arrow
    Menu: access, backlight, down arrow
Engineering Units: psi, bar, inHg, cmHg, mmHg, kPa, mPa, kg/cm2, ftH2O, custom units available
Agency Approvals: CE (heavy industrial), ASME B40.7, RoHs, UL 61010/cUL pending
Connection: 1/4 NPT male, lower position up to 10,000 psi
    >10,000 psi: 9/16-18 UNF Female AMINCO
Dimensions: 27 mm Hex (11/16')
Wetted Parts: 17-4 SS & 316L SS laser welded
loading all models
loading all reviews
Rated 5 out of 5 by from Excellent Gauge. My only complaint is that it didn't come with a calibration certification. I would think for a gauge of this level and price that would be included.
Date published: 2017-01-10
Rated 5 out of 5 by from Easy purchase and quick dispatch We have bought in some occasions and we have not had any problems
Date published: 2017-12-14
Rated 4 out of 5 by from Digital compound gauge Got the compound gauge. My tech reports that the gauge fits the bill, but unlike an analog gauge it has to be manually changed from Vac. to PSI in the menu features. Makes a quick test just a touch longer with more steps. Other than that it's good.
Date published: 2017-07-24
Rated 5 out of 5 by from Sr. Maintenance Tech This companies gauges are the best ever. We trust these gauges to make sure the products we manufacture are quality products.
Date published: 2024-11-22
Rated 5 out of 5 by from Omega -15 to 300 psi digital gauge I recently purchased the Omega -15 to 300 psi Vacuum Pressure Gauge, and I couldn't be more pleased with its performance and reliability. This exceptional gauge has truly exceeded my expectations, and I am thrilled to share my positive review. First and foremost, the build quality of the Omega Vacuum Pressure Gauge is outstanding. It feels robust and well-constructed, instilling confidence in its durability and longevity. The clear and easy-to-read dial is a testament to the attention to detail put into its design, making it a user-friendly tool for professionals and enthusiasts alike. One of the standout features of this gauge is its impressive range. Covering a range from -15 to 300 psi, it has proven to be incredibly versatile. It is suitable for a wide variety of applications, from automotive diagnostics to HVAC maintenance and beyond. I appreciate the flexibility this gauge offers, eliminating the need for multiple pressure gauges for different tasks. The accuracy of this gauge is outstanding. It provides precise readings, allowing me to make critical measurements with confidence. Whether I'm working on vacuum systems or testing pressure in pneumatic tools, I can rely on the Omega Vacuum Pressure Gauge to deliver accurate results consistently. The included fittings and adapters are a thoughtful addition, as they make it easy to connect the gauge to various systems without the need for additional purchases. The high-quality materials used in these accessories complement the gauge's overall durability. Additionally, the Omega Vacuum Pressure Gauge is incredibly easy to calibrate, ensuring that I can maintain its accuracy over time. This convenience is essential for any professional who relies on precise pressure measurements. Overall, the Omega -15 to 300 psi Vacuum Pressure Gauge has proven itself to be an invaluable tool in my toolkit. It's a reliable, accurate, and versatile instrument that has made a significant difference in my work. I wholeheartedly recommend it to anyone in need of a top-tier pressure gauge. It's a fantastic investment that delivers outstanding performance and has certainly earned its place in my workshop.
Date published: 2023-10-24
Rated 4 out of 5 by from testing epuipment This gage will be used in testing sports products/ works gteat in this app.
Date published: 2021-02-14
  • y_2025, m_2, d_2, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_6
  • loc_en_US, sid_DPG8001-10K, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
loading all QA

What happens if you go above the max pressure? Are the readings no longer reliable?

Asked by: Engineer91
The full data sheet indicates the the Proof Press rating for the DPG8001 gauges. The DPG8001-10K unit can be safely overpressured to 120% of it's rated range without damage. This however does not means you should routinely overpressure the unit. This would eventually cause a positive offset in the reading.
Answered by: Applicatrions Engineer JK
Date published: 2021-02-11

DPG8001-5k will not display kpA....I have video to prove it....! (Using page 9 of instruction manual)

Asked by: Bob53
Thank you for the inquire The unit in question has the range of 0-5000 PS I, with a 5-digit display. All conversions with our DPG8001 are based on the full-scale capacity of the unit. If you convert this unit to KPA the conversion would exceed the units 5-digit capability.
Answered by: application engineer je
Date published: 2021-05-19

what is the maximum range down&gt;

Asked by: techsteve
Hello I am assuming you are talking about turn down ratio or rangeability, this model is a simple steady static gage that does not have any range down. If you want a rangeable unit please see PX3005
Answered by: SAE ENGINEER GUY
Date published: 2021-01-31

How to make the DPG8001-5K read in units of kPA....? User has tried unsuccessfully.

Asked by: Bob8900
Bob, please see page 9 of the manual. Under Programmable parameters you will see &quot;Units of Measure&quot; . If you have followed those steps and are still unable to change units kindly contact the pressure dept at pressure@omega.com so we can troubleshoot with you.
Answered by: SAE DVJ
Date published: 2021-05-17

When you change the refresh rate of the display, does it average the readings between each refresh, or only display one random reading each time it refreshes? Wondering how it would display a fluctuating pressure.

Asked by: Abeman
We currently do not have data to answer question. Please send you question to the Pressure, Strain and Force group at pressure@omega.com and we will research it for you
Answered by: Applicatrions Engineer JK
Date published: 2021-10-04

5000 PSI CONVERTS TO 34473 kPA (5 digits...!). So next question is... which of the DPG8001 series that can really display in kPa...? Will DPG8001-1K display in kPa......?

Asked by: Bob8900
DPG8001 digital gages with pressure ranges of 1000 psi and above will not read in kPa. You can only select MPa
Answered by: Applicatrions Engineer JK
Date published: 2021-05-26

How can I make the max PSI reading continue to be displayed until I choose to clear it?

Asked by: John d
The procedure for Min/Max pressure measurement is explained in the DPG8001 user's manual which you can access at the bottom of our homepage under Manuals
Answered by: Applicatrions Engineer JK
Date published: 2020-12-11

we bought&nbsp; Omega Pressure Gauge -DPG8001-200 Omega Vacuum Gauge -DPG8001-VAC we need calibration certificate for these product ,do u provide?

Asked by: Surya
Unless you specified NIST certification at the the time you purchased the gauges the data acquired during production calibration of the units was not retained so we cannot provide it. You would need to return the gauges to us through our customer service to have them NIST certified or have them calibrated by an independent calibration house.
Answered by: Applicatrions Engineer JK
Date published: 2023-02-24
  • y_2025, m_2, d_2, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_11
  • loc_en_US, sid_DPG8001-10K, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration