Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Waterproof ISE Free Chlorine Tester

Chlorine Analyzer

$431.86

Item# CLH-1740

In stock

Lead Time (If not in stock): 3 weeks
Chlorine Analyzer CLH-1740 CLH-1740
  • Read Total Chlorine from 0.00-10.00 ppm to 0.01 ppm Resolution
  • Readings are not Affected by Sample Color or Turbidity
  • Extra Bold Display Includes an Analog Bar Graph Feature
  • Memory Saves Calibration Values and can Store up to 15 Readings

CLH-1740 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Measurement Range
Wetted Materials
Max Operating Temperature
Max Pressure
Features


Pocket-sized ISE meter for measuring chlorine directly in parts per million. It can also be used to display sample temperature or test for pH and ORP. The unit includes 100 reagent tablets at almost half the price of similar Chlorine ISE reagents. Interchangeable flat surface sensor modules make this the most versatile pocket tester ever offered.

NOTE: Additional Hazardous Materials carrier handling surcharges may apply for products on this page. You will be contacted by Internet Sales to confirm after the order is placed.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Chlorine Analyzer
$104.93
0 In Stock
Accessories
Chlorine module 0-10.00 / ±10% of reading
$252.83
0 In Stock
ORP module
$115.62
0 In Stock
Optional weighted stand & 5 sample cups
$38.49
0 In Stock
Chlorine reagent refill pack (100 tablets)
$53.43
0 In Stock
24 pack of sample cups
$43.13
1 In Stock

Related Categories

en-US
en
Save Configuration