Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

SERIES WMT2 MULTI-JET WATER METER

5/8" x 1/2" brass multi-jet water meter (GPM), with pulse output, 100 Gal/pulse.

$90.55

Item# WMT2-A-C-01-100

In stock

Lead Time (If not in stock): 2 weeks
5/8" x 1/2" brass multi-jet water meter (GPM), with pulse output, 100 Gal/pulse. WMT2-A-C-01-100 WMT2-A-C-01-100
  • Multi-jet design allows for simplicity and accuracy with wide flow ranges, even in low flow applications
  • Magnetically driven, hermetically sealed register does not leak or fog and is completely separated from the water
  • Designed for long service live and maintenance-free operation, even under harsh conditions
  • Integral strainer that protects meter from particulate damage

WMT2-A-C-01-100 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Flow Range
Process Connection Type
Process Connection Size
Category
Media Type
Accuracy
Output Signal
Max Operating Pressure
Max Process Temperature
Wetted Materials


  • Output Signal Pulse output with frequency proportional to flow rate (WMT2 only)
  • Media Water
  • Mounting Orientation Horizontal with the register face pointing up
  • Temperature Limit 104°F (40°C)
  • Pressure Limit 232 psi (16 bar)
  • Electrical Connections Color-coded lead wires
  • Electrical Rating 0.01 A @ 24 VAC/DC (WMT2 only)
  • Pulse Options 0.1 gal

The Series WMT2 Multi-Jet Water Meter with Pulsed Output is a series of mechanical, water totalizing meters that display the total water usage in gallons or m³ and provide a reed switch output proportional to flow rate. They are available in a range of body sizes and include NPT or BSPT couplings.

Not for potable water use, brass contains lead in excess of low lead limits

Product Applications

  • Irrigation
  • Cooling systems
  • Filtration systems
  • Water monitoring
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
WM2/WMT2 3/4" NPSM to NPT connector set
$18.40
0 In Stock
WM2/WMT2 1-1/2" NPSM to NPT connector set
$68.10
0 In Stock
WM2/WMT2 1/2" NPSM to NPT connector set
$12.65
0 In Stock
WM2/WMT2 1" NPSM to NPT connector set
$32.50
0 In Stock
WM2/WMT2 2" NPSM to NPT connector set
$118.00
0 In Stock
WM2/WMT2 1/2" BSPP to BSPT connector set
$12.65
0 In Stock
WM2/WMT2 3/4" BSPP to BSPT connector set
$20.45
0 In Stock
WM2/WMT2 1" BSPP to BSPT connector set
$36.75
0 In Stock
WM2/WMT2 1-1/4" BSPP to BSPT connector set
$55.20
0 In Stock
WM2/WMT2 1-1/2" BSPP to BSPT connector set
$75.05
0 In Stock
WM2/WMT2 2" BSPP to BSPT connector set
$130.40
0 In Stock
en-US
en
Save Configuration