Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

UW Series Wireless RTD Transmitter for Sanitary Applications

Wireless RTD Probe/Transmitter Assembly for Use in Sanitary Applications

$578.28

Item# UWRTD-NB9W-1PT316-14-12

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $578.28
5-9 $549.37
10-24 $537.80
25-49 $514.67
50-99 $503.10
100+ $491.54

In stock

Lead Time (If not in stock): 15 weeks
Wireless RTD Probe/Transmitter Assembly for Use in Sanitary Applications UWRTD-NB9W-1PT316-14-12 UWRTD-NB9W-1PT316-14-12
  • Stainless Steel Construction with White Polypropylene Transmitter Housing
  • Complete, Ready to Install and Operate Assembly is Available With or Without 3-A Approved Thermowells for CIP (Clean-in-Place) Sanitary Applications
  • Includes Probe and Wireless Radio Transmitter
  • Free Software Converts Your PC Into a Multi-Channel Chart Recorder or Data Logger

UWRTD-NB9W-1PT316-14-12 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Sensor Type
Sensor Connection
Additional Features
Measurement Type
Number of Channels
Form Factor
Range
Radio Frequency Compatibility


Description

The OMEGA RTD-to Wireless Connector/Converter System features stand-alone, compact,battery-powered RTD connectors that transmit their readings back to a host receiver up to 120 m(400') away. Units can be programmed in the field to accept 0.00385 or 0.00392 curve 3-wire,100 Ω, Pt RTDs, so they can wirelessly transmit the measured temperature, along with theconnector ambient temperature, RF signal strength and battery condition to a remote host, suchas the UWTC-REC Series. You can program the UWRTD to transmit your data at rates from once everytwo seconds to every 2 minutes.

The UWRTD is compatible with the UWTC-REC family of wireless receivers, which can accept signals from up to 48 wireless transmitters, and display them on a PC. Receivers are available with optional display and analog output. An analog output can be used to interface with a process controller, PLC or data acquisition device. Each unit includes free software that converts your PC into a monitor, chart recorder or data logger. Readings can be saved and later printed or exported to a spreadsheet file.

Wireless Receivers
ZW-REC: 127-channel wireless receiver with Ethernet for web-based monitoring
UWTC-REC1: 48-channel wireless receiver with USB
UWTC-REC2: 48-channel wireless receiver with USB and single analog output
UWTC-REC4: 48-channel DIN rail mount wireless receiver with USB and four analog output signals


SPECIFICATIONS
Probe Type/Sensor: Pt100, Class "A"
Input: 100 Ω Pt RTD 0.00385 or 0.00392 curve software selectable 500 Ω and 1000 Ω elements also available by special order
Range:
   Pt100, 0.00385: -200 to 850°C (-328 to 1562°F)
   Pt100, 0.00392: -100 to 457°C (-148 to 854°F)
Accuracy: ±0.5°C (1.0°F)
Resolution: 1°C (1°F)
Operating Environment: -10 to 70°C (14 to 158°F)
Sensor Connection: internal connection block
Transmit Sample Rate: Programmable from 2 sec to 2 min
Radio Frequency (RF) Transceiver Carrier: ISM 2.4 GHz, direct sequence spread spectrum.
RF Output Power: 10 dBm (10 mW)
Range of RF Link:
   Outdoor line of sight: up to 120 m (400')
   Indoor/urban: up to 40 m (130')
RF Data Packet Standard: IEEE 802.15.4, open communication architecture
Computer Interface: USB, for initial programming/set-up (one interface cable included with receiver)
Software (Included Free): Requires Windows® operating system
Battery: One 3.6V lithium, 8.5 Ah capacity (C size) (included)
Battery Life (Typical): 3 years (at 1 sample/min reading rate @ 25 (77°F))
Data Transmitted to Host: measured and ambient temperatures, RF transmit strength and battery condition
Probe Assembly: 304 SS or 316 SS
Protection Head: white polypropylene
Dimensions: 87 x 82 mm (3.4 x 3.2") head without antenna
Weight: 393 g (12.8 oz)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

How do Install the software for my wireless temperature controller? UWRTD. Downloaded software but said it was unable to install on my pc. Is there an app I can download?

Asked by: Robby T
Thank you for your question. If you are trying to install on a company PC than you require PC ADMIN rights to install. You may have to consult with your IT dept to install for you. ftp://ftp.omega.com/public/DASGroup/products/UWTC/TCC_1.12.16.0818.zip
Answered by: Raptor
Date published: 2020-10-20
  • y_2024, m_9, d_14, h_10CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_UWRTD-NB9W-1PT316-14-12, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
Accessories
Replacement 3.6V, lithium “C” cell battery assembly
$101.22
9 In Stock
Spare programming cable (one included with UWTC-REC receivers)
$20.84
0 In Stock
en-US
en
Save Configuration