Skip to search Skip to main content Skip to navigation

Your feedback matters, take a quick surveyWebsite feedback

We noticed you are from . Visit your local site for regional offers and live support.

UW Series Wireless Receivers with 4 Outputs and 4 Alarms

UW Wireless Receivers, 4 Analog Outputs

$750.99

Item# UWTC-REC4-MA

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $750.99
5-9 $713.44
10-24 $698.42
25-49 $668.38
50-99 $653.36
100+ $638.34

In stock

Lead Time (If not in stock): 6 weeks
UW Wireless Receivers, 4 Analog Outputs UWTC-REC4-MA UWTC-REC4-MA
  • Works with Up to 48 Wireless Transmitters
  • Four 0 to 5 Vdc, 0 to 10 Vdc, 4 to 20 mA
  • Interface Directly to PLCs, Chart Recorders and Data Loggers
  • Standard DIN Rail Enclosure
  • Built-in Programmable Alarms for Each Channel
  • Field Programmable via USB
  • Included Software Turns a PC Into a Multi-Channel Meter, Chart Recorder or Data Logger

UWTC-REC4-MA Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Retrans Output
Function
Output Type
Maximum Devices Supported
Radio Frequency Compatibility
Local Display
Features


The UWTC-REC4 wireless DIN rail receiver can work with up to 48 wireless transmitters, displaying their data in real time on your PC. The UWTC-REC4 also has four independent analog outputs, which can be user-programmed as a retransmission signal from any input channel, driving a PLC or data logger. The UWTC-REC4 is compatible with the full line of UW wireless transmitters from Omega; choose from RTD, %RH, infrared (non-contact) temperature, pH, as well as process voltage/ current.

Interfaces Directly with PLCs and Multi-Channel Data Loggers to
Form a Complete Wireless Measurement and Control System!
The standard DIN rail mount design provides for easy mounting, and fast connections to other DIN rail equipment, including PLCs. The optional iDRN-PS-1000 power supply can power up to three UWTC-REC4 units, which can give you up to 144 wireless input channels, and 12 analog outputs.

SPECIFICATIONS
Power: 12 to 24 Vdc @ 250 mA
Analog Output: 4 independent, non-isolated, retransmission 0 to 5 Vdc, 0 to 10 Vdc, or 4 to 20 mA
Alarms (Programmable): One per channel, rising/falling activation
Alarm Type: Open drain, 100 mA max Power, Output, Alarm Connection: Screw terminals
Operating Ambient: 0 to 55°C (32 to 131°F), 90% RH non-condensing Radio Frequency (RF) Transceiver
Carrier: ISM 2.4 GHz, direct sequence spread spectrum
RF Data Packet Standard: IEEE 802.15.4, open communication architecture
Enclosure: DIN rail (plastic)
Dimensions: 93 H x 39 W x 125 mm D (3.64 x 1.55 x 4.93")
loading all models
loading all reviews
Rated 4 out of 5 by from Solid product Great product and timely delivery especially with the delays everywhere.
Date published: 2021-11-17
  • y_2025, m_1, d_31, h_5
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_UWTC-REC4-MA, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
loading all QA

System Requirements, could you elaborate on what they are as they arent specified.

Asked by: Christian Paradis
Thank you for your question. We will require more information to help on this question, please email the DAS team at DAS@OMEGA.COM.
Answered by: Application Engineer PV
Date published: 2022-07-07

I cannot find in the manual an explanation about what the status LED indicates or does it have diiferent states? (flashing, solid, etc)

Asked by: PL03
Thank you for your question. We will require more information to help on this question, please email the DAS team at DAS@dwyeromega.com
Answered by: PLENGR
Date published: 2024-04-30
  • y_2025, m_1, d_30, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_UWTC-REC4-MA, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 28ms
  • QUESTIONS, PRODUCT
Accessories
35 mm (1.4") DIN rail, 2 m (6.6') length
$36.77
29 In Stock
35 mm (1.4") DIN rail, 1 m (3.3') length
$19.53
21 In Stock
Optional directional antenna (replaces standard antenna)
$36.86
1 In Stock

Related Categories

en-US
en
Save Configuration