Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

UW Series Wireless NEMA 4X pH Transmitter with RTD Compensation

Weather Resistant Wireless pH/Temperature Transmitter

$660.89

Item# UWPH-2A-NEMA-M12

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $660.89
5-9 $627.85
10-24 $614.63
25-49 $588.19
50-99 $574.97
100+ $561.76

In stock

Lead Time (If not in stock): 6 weeks
Weather Resistant Wireless pH/Temperature Transmitter UWPH-2A-NEMA-M12 UWPH-2A-NEMA-M12
  • 0 to 14 pH and 0 to 100°C (32 to 212°F) Ranges
  • Transmit pH and Temperature, Signal Strength and Battery Status in Real-Time
  • Free Software Converts Your PC into a Multi-Channel Chart Recorder or Data Logger
  • Low Power Operation and Sleep Mode for Long Battery Life

UWPH-2A-NEMA-M12 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Measurement Type
Number of Channels
Sensor Type
Sensor Connection
Form Factor
Range
Radio Frequency Compatibility
Additional Features


OMEGA’s new wireless pH/temperature transmitter features a high performance microprocessor based wireless radio transmitter built into a NEMA enclosure. Compatible with most pH probes with a BNC connector, the UWPH provides fast, accurate readings. For automatic temperature compensation, the UWPH accepts a Pt100 RTD probe through a standard (series T) connector. Configured through a standard USB port, the UWPH can transmit data at rates from 1 to 30 samples per minute. Each transmitted reading includes the pH and temperature data, along with RF signal strength and battery condition to the host. Using the standard software (included), this data can be displayed on screen in real time. The software allows the user to use your PC as a meter, chart recorder or data logger, so data can be saved, or exported to a spreadsheet file.

Wireless Receivers
ZW-REC ZW-REC: 127-channel wireless receiver with Ethernet for web-based monitoring
UWTC-REC1_2 UWTC-REC1: 48-channel wireless receiver with USB
UWTC-REC1_2 UWTC-REC2: 48-channel wireless receiver with USB and single analog output
UWTC-REC4 UWTC-REC4: 48-channel DIN rail mount wireless receiver with USB and four analog output signals
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 8ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

Does Item# UWPH-2-NEMA come with temperature and pH probe?

Asked by: russwest
Hello The unit does not include the probes, though it does include the TA3F connector to connect the RTD probe to the transmitter.
Answered by: JA Engineer
Date published: 2020-05-16
  • y_2024, m_7, d_14, h_4CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_UWPH-2A-NEMA-M12, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 7ms
  • QUESTIONS, PRODUCT
Accessories
Spare programing cable (one included with receivers)
$20.84
0 In Stock
Replacement battery assembly
$101.22
2 In Stock
4.01 pH buffer solution 475 ml bottle
$18.43
0 In Stock
pH 7 buffer solution, 500 ml (1 pt)
$18.43
0 In Stock

Related Categories

en-US
en
Save Configuration