Skip to search Skip to main content Skip to navigation

Your feedback matters, take a quick surveyWebsite feedback

We noticed you are from . Visit your local site for regional offers and live support.

UW Series Wireless TC/RTD Transmitter in IP68 Enclosure

Item# UWXL

In stock

Lead Time (If not in stock): 0 week
UW Series Wireless TC/RTD Transmitter in IP68 Enclosure UWXL UWXL
  • Thermocouple, RTD, Infrared Temperature, RH, pH, Process Voltage/Current and Flow/Pulsed Frequency Input Models
  • J, K, T, E, R, S, B, and N Thermocouples
  • 385 and 392 Pt100 RTD Probes
  • IP68 Rated Industrial Enclosure


The UWXL Series industrial wireless transmitters from OMEGA offer unparalleled flexibility for process measurement applications. Capable of ranges to 450 m (1500') line of sight (LOS), the UWXL transmitters are designed for a variety of applications, including temperature, infrared temperature, relative humidity, process transducers with standard voltage or current outputs as well as pH. Thermocouple models are user configurable for any of 9 calibrations, while RTD units are compatible with both 0.00385 and 0.00392 curve Pt100 sensors.

UWXL transmitters are programmable to transmit data at intervals configurable from once every 2 seconds to every 2 minutes. Transmitted data includes the process measurement along with the ambient temperature, RF signal strength and battery condition. Software provided with each model can display this information in real time. This free software allows you to use your PC as a multi-channel meter, recorder or data logger data can also be exported to a standard spreadsheet file.

UWXL transmitters are compatible with a wide variety of OMEGA wireless receivers. UWTC-REC receivers are available with optional analog output, alarms and display, while the UWTC-REC-NEMA receivers add a NEMA rated enclosure. Receivers can accept up to 48 transmitters. Receivers with analog outputs can also retransmit data through a wired connection, as an analog voltage, current or thermocouple signal, to interface with a controller, PLC or data acquisition interface.
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
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
UWXL-24-PH Accessories
Gel-filled pH electrode, general purpose
$108.87
13 In Stock
en-US
en
Save Configuration