Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Flange-to-Shaft Mount Reaction Torque Sensors

0 to 100 in-oz

$1,235.83

Item# TQ202-100Z

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $1,235.83
10-24 $1,174.04
25-49 $1,149.32
50-99 $1,099.89
100+ $1,075.17

In stock

Lead Time (If not in stock): 6 weeks
0 to 100 in-oz TQ202-100Z TQ202-100Z
  • All Stainless Steel Case for Long Term Reliability in Industrial Environments
  • High Accuracy
  • Shielded Cable for Precise Low Noise Measurements
  • Heavy Duty Mounting for Positive, Non-Slip Connection

TQ202-100Z Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Torque Range
Style
Electrical Output
Output Signal
Accuracy
Accuracy Class
Connection Type
Cable Length


OMEGA’s TQ202 Series Torque Sensor is a small high accuracy flange or surface mount device designed for measuring reaction torque forces up to 250 in-lb. The shaft attachment has three equally spaced flat surfaces to assure non-slip mounting without the use of a key. The all stainless steel construction provides long life in industrial environments, and its heavy duty construction assures long term high accuracy measurements.

The TQ202 is also available in metric configurations, with ranges from 0-0.175 to 0-28 N-m. Please see the TQM202 for complete details, or contact our Pressure department for more information.

SPECIFICATIONS
Output: 2 mV/V
Excitation: 10 Vdc, 15 V max
Input Resistance: 360 Ohms min.
Output Resistance: 350 ±5Ohms
Accuracy (Linearity, Hysteresis, and Repeatability Combined): ±0.2% FSO
Zero Balance: ±2% FSO
Compensated Temp. Range: 16 to 71°C (60 to 160°F)
Operating Temp Range: -54 to 107°C (-65 to 225°F)
Thermal Effects:
   Zero: 0.005% FSO/°F
   Span: 0.005% Rdg/°F
Safe Overload:150% of Capacity
Ultimate Overload: 300% of Capacity
Construction: Stainless Steel
Electrical: 5 ft (1.5 m) 4-conductor shielded PVC cable with Strain Relief

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

Does this sensor measure torque in both directions? And if not, how are we supposed to know which direction is the measurement range? We have built this sensor into a device and our customer is saying they are only reading torque in one direction.

Asked by: automation guy
The TQ202 is only calibrated in the clockwise direction but it will read in both directions. If wired as indicated on the included calibration report you will see a (+) positive polarity millivolt output signal when torque is applied in the clockwise direction. If you apply a load in the counterclockwise direction you will see a (-) negative polarity millivolt output signal which would be a mirror image of positive signal. The instrumentation your customer is using may be set up to read only a positive polarity signal.
Answered by: Applicatrions Engineer JK
Date published: 2021-04-20
  • y_2024, m_8, d_14, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_TQ202-100Z, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration