Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Flange-to-Flange Mount Reaction Torque Sensors

0 to 100,000 in-lb

$10,009.20

Item# TQ101-100K

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $10,009.20
10-24 $9,508.74
25-49 $9,308.56
50-99 $8,908.19
100+ $8,708.00

In stock

Lead Time (If not in stock): 24 weeks
0 to 100,000 in-lb TQ101-100K TQ101-100K
  • Ideal for Monitoring Torque in Motor Pump and Machine Mounts
  • Flange Mounted for Easy Installation
  • Measures Torque in Clockwise and Counterclockwise Directions

TQ101-100K Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Torque Range
Weight Capacity
Style
Electrical Output
Output Signal
Accuracy
Accuracy Class
Connection Type


TQ101 Series reaction torque sensors are ideal for measuring reaction or restraining torques found in motor mounts, pump mounts, machine mounts, etc. They can also be used in limited rotation applications, such as measuring the torque required to turn a nut or an actuator shaft. The TQ101 is designed with flanges, enabling easy installation or adaptation; it is rugged enough for factory use, yet accurate enough for the laboratory.

SPECIFICATIONS
Rated Output: 2.0 mV/V nominal
Excitation: 10 Vdc, 20 Vdc maximum
Accuracy: ±0.18% FS
Linearity: ±0.10% FS
Hysteresis: ±0.10% FS
Repeatability: ±0.10% FS
Zero Balance: ±1.0% FS
Operating Temperature Range: -65 to 250°F (-53 to 120°C)
Compensated Temp. Range: 32 to 170°F (0 to 76°C)
Thermal Effects: Zero ±0.002% FS/°F Span ±0.002% Rdg/°F
Max. Load: Safe: 150% FS Ultimate: 300% FS
Bridge Resistance: 350 Ohms nominal
Full Scale Angular Deflection: 1.2°
Construction: Nickel plated steel Sensing Element: Aluminum (up to 500 in-lb), nickel plated steel (above 500 in-lb) Cover: Aluminum (100, 200 and 500 in-lb) and nickel-plated steel (all other ranges)
Electrical: Mating connector supplied
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 43ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration