Skip to search Skip to main content Skip to navigation

Your feedback matters, take a quick surveyWebsite feedback

We noticed you are from . Visit your local site for regional offers and live support.

Steel Flanged Immersion Heater Heavy Weight Oil

Flanged Immersion Heater for Sump Oil Applications

$3,691.49

Item# TMO-30315E2T93/480V/3P

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $3,691.49
5-9 $3,506.92
10-24 $3,433.09
25-49 $3,285.43
50-99 $3,211.60
100+ $3,137.77

In stock

Lead Time (If not in stock): 6 weeks
Flanged Immersion Heater for Sump Oil Applications TMO-30315E2T93/480V/3P TMO-30315E2T93/480V/3P
  • Type E-2 Moisture Tight/Explosion Resistant Enclosure Standard*
  • 240 V Models Include an Integral 3 Phase Thermostat
  • 3' (8 cm) 150 lb (68 kg) Steel Flange
  • Low Watt Density Steel Sheath Elements Suitable for Heating Sump Oil

TMO-30315E2T93/480V/3P Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Heating Element Length
Power
Supply Voltage
Form Factor
Power Density
Supply Voltage Type
Heated Medium
Sheath Material
Enclosure Type
Flange
Features


FEATURES
Moisture tight/ explosion resistant enclosure provides dual protection from damaging effects of moisture and containment of an electrical flash within the terminal enclosure or the thermostat.

Adjustable thermostat. Sensitive, long lasting mechanism provides positive temperature control between 60°F (10°C) and 250°F (121°C).

CAUTION AND WARNING!
Fire and electrical shock may result if products are used improperly or installed or used by non-qualified personnel. See inside back cover for additional warning.



kW Volts Circ. Phase Dim. B.
in(cm)
Wt.
lb (Kg)
E-2 Moisture Tight/Explosion
Resistant Enclosure*
Model No.
Dim. N
in(cm)
32401325 1/4 (64)24(11)TMO-30315E2T93/240V/3P1 1/2 (4)
34801325 1/4 (64)24(11)TMO-30315E2T93/480V/3P1 1/2 (4)
42401333 1/16 (84)25(11)TMO-30415E2T93/240V/3P1 1/2 (4)
44801333 1/16 (84)25(11)TMO-30415E2T93/480V/3P1 1/2 (4)
62401348 1/16(122)29(13)TMO-30615E2T93/240V/3P1 1/2 (4)
64801348 1/16(122)29(13)TMO-30615E2T93/240V/3P1 1/2 (4)
* Heaters with Explosion Resistant Enclosures are CSA NRTL/C certified and are not intended for use in hazardous areas.
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
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Related Categories

en-US
en
Save Configuration