Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

10 Point Non-Reversible Temperature Label

Non-Reversible Temperature Labels, 10 Temperature Ranges
  • RoHS Icon

$19.54

Item# TL-10-190-10

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $19.54
5-9 $18.56
10-24 $18.17
25-49 $17.39
50-99 $17.00
100+ $16.61

In stock

Lead Time (If not in stock): 13 weeks
Non-Reversible Temperature Labels, 10 Temperature Ranges TL-10-190-10 TL-10-190-10
  • Ten temperature points per label
  • Indicator turns black when exposed
  • Actual size: 2.1' x 0.7' (54 x 18 mm)
  • Sold in Packs of 10 and 30

TL-10-190-10 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Minimum Temperature Measurement
Maximum Temperature Measurement
Accuracy Value
Number of Labels
Reversible/Non Reversible
Number of Temperature Points
Form Factor
Response Time
Features


  • Accuracy Value Up to 99°C (210°F) is ±1°C (1.8°F)
  • Form Factor Adhesive backs for easy mounting
  • Indicator Color Turns Black when exposed
  • Measurement Units °C
Applications:
• General • Aeronautical • Electrical • HVAC • Most surface measurements.

SPECIFICATIONS
Accuracy: Up to 99°C (210°F) is ±1°C (1.8°F);
From 100°C (212°F) to 154°C (309°F) is ±1.5°C (2.7°F);
From 160°C (320°F) to 280°C (536°F) is ±1% and ±1°C (1.8°F)

TL-10 Series Labels, 10-Temperature Range

Model No
(Pkg 10 or 30)

Temperature Ratings
TL-10-105(*)
°F 105 110 115 120 130 140 150 160 170 180
°C 40 43 46 49 54 60 66 71 77 82
TL-10-190(*)
°F 190 200 210 220 230 240 250 260 270 280
°C 88 93 99 104 110 116 121 127 132 138
TL-10-290(*)
°F 290 300 310 320 330 340 350 360 370 380
°C 143 149 154 160 166 171 177 182 188 193
TL-10-390(*)
°F 390 400 410 420 435 450 465 480 490 500
°C 199 204 210 216 224 232 241 249 254 260
loading all models
loading all reviews
Rated 5 out of 5 by from works Something that works as advertised!!! Getting the information I had hoped to get.
Date published: 2016-02-14
Rated 5 out of 5 by from Did the job These had the temperature range I was looking for, and reasonable increments. Worked just fine on my project.
Date published: 2016-08-25
Rated 5 out of 5 by from don't leave for home without this in place FREIND gave me some so now can't live without so ordering my own
Date published: 2016-04-12
Rated 5 out of 5 by from Easy to Use Stickers Good range options and multiple usages at various applications
Date published: 2024-04-09
Rated 5 out of 5 by from Easy to Use Stickers Works smoothly and easy to install even in hard to reach places
Date published: 2024-04-09
Rated 5 out of 5 by from Great product and purchasing experience. This is a great product! The purchasing experience was easy, and my order arrived very fast.
Date published: 2023-12-29
Rated 5 out of 5 by from Good product We use multiple strips from 40C - 300C. Been ordering for years. Works well!
Date published: 2023-11-16
Rated 5 out of 5 by from Item as described Quick Confirmation and Shipped Fast with accurate tracking info.
Date published: 2023-05-01
  • y_2024, m_11, d_20, h_14
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_24
  • loc_en_US, sid_TL-10-190-10, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
loading all QA

Hello, referring to an older inquiry: We'd like to use the labels for vaccum applications. Why is this not recommended? Is the reaction mechanism/precision altered or does the glue degas? What is the reaction mechanism of the sensors?

Asked by: Phil74
Hello again, thanks for the fast reply. In order to judge whether there might a deviating response it would be very useful if you could give details on the reaction mechanism, e.g if it requires atmospheric oxygen. Then the response might just be delayed. Kind regards, Phil
Answered by: Phil74
Date published: 2021-01-17

What's the thickness of the stickers? Webpage and Spec sheets only gives Height and Width. Thanks

Asked by: Miguel B
The approximate thickness of the TL temperature labels is 0.026".
Answered by: ApplicationsEngineerANB
Date published: 2023-12-01

What is the shelpf life of these tapes if stored in the fridge?

Asked by: NickL59919
Shelf life is one year when stored in a cool dry location.
Answered by: Temperature
Date published: 2019-08-22

can we use it in vacuum chambers. 5e-6 at

Asked by: nirgu
Thank you for your inquiry. Unfortunately these labels are not suitable for vacuum applications.
Answered by: CB Engineer
Date published: 2020-10-23

Will these labels only measure surface temperature of where its mounted or the air around it too? (conduction/convection). Want to detect max temperature of product going through oven.

Asked by: gbdonhowe
The Temperature Labels are designed to measure the surface temperature of what they are adhered.
Answered by: ApplicationsEngineerANB
Date published: 2021-11-19

It seems a strip could be cut into individual dots. Does cutting the strip into separate dots affect temperature indication or have other impact? Does cutting the strip risk leaking of a chemical or other material/liquid?

Asked by: Peter Strzepa
Thank you for your inquiry Peter. Cutting or modifying the strips in any way will permanently damage the strip and it will not longer measure temperature.
Answered by: Application Engineer MC
Date published: 2022-10-21

Does humidity affect the measurement non-reversible temperature labels? Does vapor from alcohol or another volatile cleaner/degreaser affect the measurement? If so, would the measurement be biased higher or lower than actual temperature?

Asked by: Tree
Hi Tree, Thank you for the inquiry. These are verified in non-condensing air environment on calibrated hot plate. Strong solvents /chemicals may affect materials and shift readings. Unfortunately we do not have test data for these conditions. Best regards OMEGA
Answered by: NorwalkAE_RS
Date published: 2022-05-31

I would like to apply these to a surface that will see up to 300 psi. How will that affect the reading on these strips?

Asked by: Colton
Hi, our Tech Support engineer has connected with you to further assist. Please note: the product has this this note that can also be found under this series of temp label: "Not intended for use in pressure or autoclave applications. Any application involving pressure will cause questionable or even wrong readings." Thank you.
Answered by: Jane
Date published: 2019-06-25
  • y_2024, m_11, d_20, h_14CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_10
  • loc_en_US, sid_TL-10-190-10, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 28ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration