Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Protection Head Thermocouples Type T, J & K 3-A Sanitary Probe

3-A Sanitary Thermocouple Sensors with Polypropylene Connection Head

$285.27

Item# TCS-JU-H-0300-E1-NB9W

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $285.27
10-24 $271.01
25-99 $256.74
100-499 $242.48
500-999 $228.22
1000+ $213.95

In stock

Lead Time (If not in stock): 5 weeks
3-A Sanitary Thermocouple Sensors with Polypropylene Connection Head TCS-JU-H-0300-E1-NB9W TCS-JU-H-0300-E1-NB9W
  • 3-A Authorization, Combined with a Mounting Flange Meeting the Requiremnets of ASME-BPE-2007, Assures Trouble-Free Cleanability and Interchangeability
  • Sensor Can Be Used in Sanitary, Hygienic and Clean-In-Place Food, Dairy, Beverage and BioPharmaceutical Processes
  • Process Connection is a 1½' 16AMP Tri-Grip™ (Tri-Clamp® Compatible) Conforming to ASME BPE-2007, Other Cap Sizes and Styles are Available
  • Wetted Surfaces are 316L Stainless Steel, Surface Finish = 32 Microinch or Better

TCS-JU-H-0300-E1-NB9W Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Thermocouple Type
Process Connection Type
Probe Diameter
Probe Length
Termination Connection Type
Category
Process Temperature Range
Sensor Application
Sheath Material
Junction Type


  • Measurement Units °C
  • Measurement Type Liquid Temperature
3-A
The 3-A OMEGA™ TCS-S-NB9W and TCS-H-NB9W Series Thermocouple Sensors are designed for use in Sanitary or Hygienic Clean-in-Place applications in the Food, Dairy, Beverage and BioPharmaceutical industries. These sensors are manufactured with 316L stainless steel housings that meet the requirements of ASME BPE-2007 and 3-A Standard 74, and are welded and processed to provide a clean, smooth, 32 µinch or better surface finish in the wetted areas for easy cleaning.

In addition to the standard 1½-16AMP process connection, these can be provided in the following sizes and styles:
 
Process Connection Model Number Code
3/4"-16AMP -B1-
1" and 1½"-16AMP -D1-
2"-16AMP -E1-
2½"-16AMP -F1-
3"-16AMP -G1-
4"-16AMP -H1-

If you need a process connection that is not listed above, please contact our sales department for availability.

The probe stems are manufactured in two configurations; a standard ¼" diameter probe for standard duty service, and a stepped 3/8" to 3/16" diameter probe design for good response times in heavy duty applications.

This sensor is available with either a white polypropylene screw-top connection head (NB9W) or a stainless steel screw top connectoion head (NB15) for connection to your process instrumentation. These sensors are also available in RTD and Thermistor styles to accommodate any process input requirement. In addition to the standard 1½-16AMP flange design, this sensor can be provided in a wide variety of flange sizes and styles. If you need something a little (or a lot) different, we can accommodate your needs.

Food process hygienic temperature sensors can be used to aid food safety inspection compliance and verification of time temperature control. Combined with a chart recorder model CTXL you can temperature monitor a CCP ( Critical Control Point) or sanitation time and move toward a HACCP (Hazard Analysis Critical Control Point) compliance plan.
This sensor is stocked with Type "T" or Type "J" Thermocouples standard, but are available in any thermocouple type:
 
 
Thermocouple Type Positive/Negative Conductors Color Code (Red is Negative)
Type T Copper/Constantan Blue/Red with Brown Jacket
Type E Chromel/Constantan Purple/Red with Brown Jacket
Type K Chromel/Alumel Yellow/Red with Brown Jacket
Type J Iron/Constantan White/Red with Brown Jacket



View the Thermocouple Accuracy and Color Code charts
loading all models
loading all reviews
Rated 5 out of 5 by from Quality of the thermocouple sensor is excellent. Product came in well packed. Very good design. Performance is accurate.
Date published: 2024-07-07
  • y_2024, m_11, d_19, h_8
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_TCS-JU-H-0300-E1-NB9W, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 24ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration