Skip to search Skip to main content Skip to navigation

PST joins DwyerOmega. Read more>

We noticed you are from . Visit your local site for regional offers and live support.

Protection Head 10,000Ω Thermistor Probes 3-A Sanitary

3-A Sanitary Thermistor Sensor with Polypropylene Connection Head

$252.78

Item# THS-10K-H-0300-D1-NB9W

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $252.78
10-24 $240.14
25-99 $227.50
100-499 $214.86
500-999 $202.22
1000+ $189.59

In stock

Lead Time (If not in stock): 4 weeks
3-A Sanitary Thermistor Sensor with Polypropylene Connection Head THS-10K-H-0300-D1-NB9W THS-10K-H-0300-D1-NB9W
  • 3-A Authorization, Combined with a Mounting Flange Meeting the Requiremnets of ASME-BPE-2007, Assures Trouble-Free Cleanability and Interchangeability
  • Sensor Can Be Used in Sanitary, Hygienic and Clean-In-Place Food, Dairy, Beverage and BioPharmaceutical Processes
  • Process Connection is a 1½' 16AMP Tri-Grip™ (Tri-Clamp® Compatible) Standard Conforming to ASME BPE-2007, Other Cap Sizes and Styles are Available
  • Wetted Surfaces are 316L Stainless Steel, Surface Finish = 32 Microinch or Better

THS-10K-H-0300-D1-NB9W Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Probe Diameter
Probe Length
Category
Process Temperature Range
Sensor Application
Process Connection Type
Accuracy
Nominal Output
Sheath Material
Termination Connection Type


  • Measurement Units °C
  • Measurement Type Temperature
3-A The 3-A OMEGA™ THS-S-NB9W and THS-H-NB9W Series Thermistor Sensors are designed for use in Sanitary or Hygienic Clean-in-Place applications in the Food, Dairy, Beverage and BioPharmaceutical industries. These sensors are manufactured with 316L stainless steel housings that meet the dimensional requirements of ASME BPE-2007 and 3-A Standard 74-, and are welded and processed to provide a clean, smooth, 32 µinch or better surface finish in the wetted areas for easy cleaning.

In addition to the standard 1½-16AMP process connection, these can be provided in the following sizes and styles:
 
Process Connection Model Number Code
3/4"-16AMP -B1-
1" and 1½"-16AMP -D1-
2"-16AMP -E1-
2½"-16AMP -F1-
3"-16AMP -G1-
4"-16AMP -H1-

If you need a process connection that is not listed above, please contact our sales department for availability.

The probe stems are manufactured in two configurations; a standard ¼" diameter probe for standard duty service, and a stepped 3/8" to 3/16" probe design for good response times in heavy duty applications.

This sensor is available with either a white polypropylene screw-top connection head (NB9W) or a stainless steel screw top connectoion head (NB15) for connection to your process instrumentation. These sensors are also available in RTD and Thermocouple styles to accommodate any process input requirement. In addition to the standard 1½-16AMP flange design, this sensor can be provided in a wide variety of flange sizes and styles. If you need something a little (or a lot) different, we can accommodate your needs.

This sensor is stocked with the 10,000 Ω thermistor standard, but is available in any of the following resistances:
 
Sensor Code Resistance @ 25°C Element Series
2K 2252 Ω 44004
3K 3000 Ω 44005
5K 5000 Ω 44007
10K 10,000 Ω 44006
30K 30,000 Ω 44008
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration