Call us at 1-888-826-6342
Quantity | Price each |
---|---|
1-9 | $64.86 |
10-24 | $61.62 |
25-99 | $58.37 |
100-499 | $55.13 |
500-999 | $51.89 |
1000+ | $48.65 |
Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.
*Highlighted options are not compatible. Please select a different combination.
Thermocouple Alloy | Sheath Dia mm(in.) | Model Number 300mm(12in) Length | Model Number 600mm(24in) Length | Model Number 900mm(36in) Length |
J Thermocouple Inconel Sheath | 1.5 (1/16") | TB-ICIN-116(*)-12 | TB-ICIN-116(*)-24 | TB-ICIN-116(*)-36 |
3.0 (1/8") | TB-ICIN-18(*)-12 | TB-ICIN-18(*)-24 | TB-ICIN-18(*)-36 | |
4.5 (3/16") | TB-ICIN-316(*)-12 | TB-ICIN-316(*)-24 | TB-ICIN-316(*)-36 | |
6.0 (1/4") | TB-ICIN-14(*)-12 | TB-ICIN-14(*)-24 | TB-ICIN-14(*)-36 | |
J Thermocouple 304SS Sheath | 1.5 (1/16") | TB-ICSS-116(*)-12 | TB-ICSS-116(*)-24 | TB-ICSS-116(*)-36 |
3.0 (1/8") | TB-ICSS-18(*)-12 | TB-ICSS-18(*)-24 | TB-ICSS-18(*)-36 | |
4.5 (3/16") | TB-ICSS-316(*)-12 | TB-ICSS-316(*)-24 | TB-ICSS-316(*)-36 | |
6.0 (1/4") | TB-ICSS-14(*)-12 | TB-ICSS-14(*)-24 | TB-ICSS-14(*)-36 | |
K Thermocouple Inconel Sheath | 1.5 (1/16") | TB-CAIN-116(*)-12 | TB-CAIN-116(*)-24 | TB-CAIN-116(*)-36 |
3.0 (1/8") | TB-CAIN-18(*)-12 | TB-CAIN-18(*)-24 | TB-CAIN-18(*)-36 | |
4.5 (3/16") | TB-CAIN-316(*)-12 | TB-CAIN-316(*)-24 | TB-CAIN-316(*)-36 | |
6.0 (1/4") | TB-CAIN-14(*)-12 | TB-CAIN-14(*)-24 | TB-CAIN-14(*)-36 | |
K Thermocouple 304SS Sheath | 1.5 (1/16") | TB-CASS-116(*)-12 | TB-CASS-116(*)-24 | TB-CASS-116(*)-36 |
3.0 (1/8") | TB-CASS-18(*)-12 | TB-CASS-18(*)-24 | TB-CASS-18(*)-36 | |
4.5 (3/16") | TB-CASS-316(*)-12 | TB-CASS-316(*)-24 | TB-CASS-316(*)-36 | |
6.0 (1/4") | TB-CASS-14(*)-12 | TB-CASS-14(*)-24 | TB-CASS-14(*)-36 | |
E Thermocouple Inconel Sheath | 1.5 (1/16") | TB-CXIN-116(*)-12 | TB-CXIN-116(*)-24 | TB-CXIN-116(*)-36 |
3.0 (1/8") | TB-CXIN-18(*)-12 | TB-CXIN-18(*)-24 | TB-CXIN-18(*)-36 | |
4.5 (3/16") | TB-CXIN-316(*)-12 | TB-CXIN-316(*)-24 | TB-CXIN-316(*)-36 | |
6.0 (1/4") | TB-CXIN-14(*)-12 | TB-CXIN-14(*)-24 | TB-CXIN-14(*)-36 | |
E Thermocouple 304SS Sheath | 1.5 (1/16") | TB-CXSS-116(*)-12 | TB-CXSS-116(*)-24 | TB-CXSS-116(*)-36 |
3.0 (1/8") | TB-CXSS-18(*)-12 | TB-CXSS-18(*)-24 | TB-CXSS-18(*)-36 | |
4.5 (3/16") | TB-CXSS-316(*)-12 | TB-CXSS-316(*)-24 | TB-CXSS-316(*)-36 | |
6.0 (1/4") | TB-CXSS-14(*)-12 | TB-CXSS-14(*)-24 | TB-CXSS-14(*)-36 | |
T Thermocouple Inconel Sheath | 1.5 (1/16") | TB-CPIN-116(*)-12 | TB-CPIN-116(*)-24 | TB-CPIN-116(*)-36 |
3.0 (1/8") | TB-CPIN-18(*)-12 | TB-CPIN-18(*)-24 | TB-CPIN-18(*)-36 | |
4.5 (3/16") | TB-CPIN-316(*)-12 | TB-CPIN-316(*)-24 | TB-CPIN-316(*)-36 | |
6.0 (1/4") | TB-CPIN-14(*)-12 | TB-CPIN-14(*)-24 | TB-CPIN-14(*)-36 | |
T Thermocouple 304SS Sheath | 1.5 (1/16") | TB-CPSS-116(*)-12 | TB-CPSS-116(*)-24 | TB-CPSS-116(*)-36 |
3.0 (1/8") | TB-CPSS-18(*)-12 | TB-CPSS-18(*)-24 | TB-CPSS-18(*)-36 | |
4.5 (3/16") | TB-CPSS-316(*)-12 | TB-CPSS-316(*)-24 | TB-CPSS-316(*)-36 | |
6.0 (1/4") | TB-CPSS-14(*)-12 | TB-CPSS-14(*)-24 | TB-CPSS-14(*)-36 |