Alert: DwyerOmega USA offices and shipping warehouses will be closed for the holiday 12/24/2024 and 12/25/2024
Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.
*Highlighted options are not compatible. Please select a different combination.
Coil Specifications | ||
---|---|---|
Watt | Inrush VA | Holding VA |
8.0 | 25.0 | 14.0 |
14.0 | 43.0 | 27.0 |
Materials of Construction | ||
---|---|---|
Body | Brass | 316 SS |
Armature Tube | Stainless steel 300 | Stainless steel 300 |
Fixed Core | Stainless steel 400 | Stainless steel 400 |
Plunger | Stainless steel 400 | Stainless steel 400 |
Spring | Stainless steel 300 | Stainless steel 300 |
Shading Ring | Copper | Gold-Plated Copper |
Orifice | Brass | 316 SS |
Valve Dimensions (in) | |||
---|---|---|---|
Model | Depth | Height | Length |
SV4002A | 1-19/32 | 4-7/32 | 2-9/16 |
SV4003A | 1-29/32 | 4-23/32 | 2-15/16 |
SV4004A | 2-7/16 | 5-1/8 | 3-11/16 |
SV4002A-SS | 1-9/16 | 4-1/16 | 2-27/32 |
SV4003A-SS | 2-9/16 | 4-17/32 | 4-3/32 |
SV4004A-SS |