Skip to search Skip to main content Skip to navigation

Your feedback matters, take a quick surveyWebsite feedback

We noticed you are from . Visit your local site for regional offers and live support.

NEMA 3R/12 Free-Standing, 2-Door Electrical Enclosure & Cabinet

NEMA Type 3R & 12 Free-Standing Two-Door Single-Access Indoor/Outdoor Electrical Enclosures - Sizes from 60 x 24 to 90 x 72"

$4,679.50

Item# SCE-604818FSD

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $4,679.50
5-9 $4,445.53
10-24 $4,351.94
25-49 $4,164.76
50-99 $4,071.17
100+ $3,977.58

In stock

Lead Time (If not in stock): 2 weeks
NEMA Type 3R & 12 Free-Standing Two-Door Single-Access Indoor/Outdoor Electrical Enclosures - Sizes from 60 x 24 to 90 x 72" SCE-604818FSD SCE-604818FSD
  • 0.104' Carbon Steel, Indoor/Outdoor Enclosure
  • Removable and Interchangeable Doors
  • Concealed Hinge
  • Seams Continuously Welded and Ground Smooth, No Holes or Knockouts

SCE-604818FSD Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Size
Works With
Enclosure Material
Enclosure Color


Application
The SCE-FSD Series indoor/outdoor electrical enclosures are designed to house electrical and electronic controls, instruments and equipment in areas which may be regularly hosed down or are in very wet conditions. These electrical control panels provide protection from dust, dirt, oil and water. This outdoor electrical control panel is the solution for waterproof and weatherproof applications. The enclosures are extra deep for applications requiring more interior space and have provisions for optional surface mounting or rack mounting of almost any type of equipment.
by Saginaw Control
Finish
White powder coating inside and ANSI-61 recoatable gray finish outside over phosphatized surfaces. Optional panels are powder coated white.

Industry Standard IS3
NEMA Type 3R, 12 & Type 13
UL Listed Type 3R, 12
CSA TYpe 3R, 12
IEC 60529 IP 55
Note: To meet NEMA 3R rating, a drip shield is required.
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
  • CLOUD, getContent, 10ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Drip Shield is Required for NEMA 3R Rating
Drip shield for 48" wide outdoor enclsoure
$160.06
0 In Stock
Drip shield for 60" wide outdoor enclsoure
$193.23
0 In Stock
Drip shield for 72" wide outdoor enclsoure
$218.03
0 In Stock

Related Categories

en-US
en
Save Configuration