Skip to search Skip to main content Skip to navigation

Your feedback matters, take a quick surveyWebsite feedback

We noticed you are from . Visit your local site for regional offers and live support.

Enclosure Leg Kits

$414.84

Item# SCE-FK1808

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $414.84
5-9 $394.10
10-24 $385.80
25-49 $369.21
50-99 $360.91
100+ $352.61

In stock

Lead Time (If not in stock): 2 weeks
Enclosure Leg Kits SCE-FK1808 SCE-FK1808
  • Use with Free Standing or Wall Mount Enclosures
  • 6, 12, 15, 18 and 24" Heights
  • Gray Powder Coat Steel or 304, 316 Stainless Steel
  • For Enclosures 20" or Wider, and 8" or Deeper

SCE-FK1808 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Size
Enclosure Material
Enclosure Color
Works With


Leg kits can be installed on most wall mounted enclosures with a width of 20" or more. They can also be installed on SCE free standing enclosures. Kits include two stands made from carbon steel and finished with ANSI-61 high solids re-coatable ANSI-61 gray powder coat. Stainless Steel parts are made from Stainless Steel Type 304 with #4 brushed finish. The “SS6” models are made from 316 Stainless Steel with a #4 brushed finish.
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
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Related Categories

en-US
en
Save Configuration