Skip to search Skip to main content Skip to navigation

Your feedback matters, take a quick surveyWebsite feedback

We noticed you are from . Visit your local site for regional offers and live support.

RTD Bullet Probes

100 Ohm (Two Wires) RTD, Bullet Probe, 1", 20' Plenum Cable

$45.32

Item# A/100-2W-BP-20-CL2P

In stock

Lead Time (If not in stock): 4 weeks
100 Ohm (Two Wires) RTD, Bullet Probe, 1", 20' Plenum Cable A/100-2W-BP-20-CL2P A/100-2W-BP-20-CL2P
  • Monitor air temperatures
  • 1” stainless probe
  • Manufactured to eliminate the effects of moisture
  • Fast response time

A/100-2W-BP-20-CL2P Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Nominal Output
Number Of Wires
Cable Length
Category
Process Temperature Range
Sensor Application
Response Time
Accuracy
Sheath Material
Probe Diameter
Probe Length
Cable Insulation
Wire Gauge
Termination Connection Type
Number Sensing Points:


The ACI Platinum Bullet Probe Series feature a one inch stainless steel probe and are manufactured using ACI’s proven double encapsulation process to eliminate the effects of moisture upon the sensors and to increase the response time using high quality, thermally conductive epoxy. The bullet style sensor is designed to be used to monitor air temperatures and should not be fully submerged in water.

Applications: Roof Top Units, Air Handlers, Discharge Air/Supply/Return/Mixed Air Duct Temperature, Remote Temperature Sensing, Hydronic Systems

Sensor Type | Sensor Curve: Platinum RTD | PTC (Positive Temperature Coefficient)
Number Sensing Points: One
Number Wires: A/100-2W-BP Series and A/1K-2W-BP Series: Two (Non-Polarity Sensitive)
A/100-3W-BP Series and A/1K-3W-BP Series: Three (Polarity Sensitive)
Sensor Output @ 0°C (32°F): A/100-xW-BP Series: 100 Ohms nominal | A/1K-xW-BP Series: 1000 Ohms nominal
Platinum RTD Tolerance Class: +/- 0.06% Class A (Tolerance Formula: +/- 0°C = (0.15°C + (0.002 * |t|))
-40°C (-40°F): +/- 0.23°C (+/- 0.414°F) | 0°C (32°F): +/- 0.15°C (+/- 0.27°F)
200°C (392°F): +/- 0.55°C (+/- 0.99°F)
Platinum RTD Din Standard: DIN EN 60751 (IEC 751) | 3850 ppm / °C
Platinum RTD Stability: +/- 0.03% after 1000 Hours @ 300°C (572°F)
Platinum RTD Response Time (63% Step Change): 8 Seconds nominal
Self-Heating | Maximum Operating Current: 100 Ohm RTD: 7 mW/°C (Still Air) | 5 mA
1K Ohm RTD: 4mW/°C (Still Air) | 3 mA
Operating Temperature Range: -40 to 200°C (-40 to 392°F)
Storage Temperature Range: -40 to 85°C (-40 to 185°F)
Operating RH Range: 10 to 95% RH, non-condensing
Conductor Material: Silver Plated Copper
Probe Material: 304 Stainless Steel
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration