Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Bracket Mounted RTD Probes with Lead Wire

Industrial RTD Probes for Air, Gas and Liquid Measurement

$72.90

Item# RTD-880-100 OHMS

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $72.90
10-24 $69.26
25-49 $67.80
50-99 $64.88
100-199 $63.42
200+ $61.97

In stock

Lead Time (If not in stock): 8 weeks
Industrial RTD Probes for Air, Gas and Liquid Measurement RTD-880-100 OHMS RTD-880-100 OHMS
  • Precision RTD Probes
  • Mounting Bracket for Easy Installation
  • Range: -70 to 500°C (-95 to 930°F)
  • 100 or 1000 Ohm Platinum RTD

RTD-880-100 OHMS Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Probe Length
Category
Process Temperature Unit
Process Temperature Min
Process Temperature Max
Process Temperature Range
Sensor Application
Accuracy
Nominal Resistance
Number Of Wires
Sheath Material
Probe Diameter
Cable Insulation
Wire Gauge
Cable Length
Termination Connection Type


These Precision RTD Temperature Sensors, specialized for laboratory and industrial environments, features a 316 stainless steel tube housing ideal for air, gas and liquid immersion applications. The flanged style design has a stainless steel bracket welded onto the probe, providing an easy means for mounting and installation. Standard units use a 100 Ohm Platinum RTD Sensor.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration