Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

8 Input Portable Thermometer/Data Logger with SD card

$2,937.55

Item# RDXL8

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $2,937.55
5-9 $2,790.67
10-24 $2,731.92
25-49 $2,614.42
50-99 $2,555.67
100+ $2,496.92

In stock

Lead Time (If not in stock): 19 weeks
8 Input Portable Thermometer/Data Logger with SD card RDXL8 RDXL8
  • 8 Configurable Isolated Inputs for Thermocouples and DC Millivolts
  • 27 mm (5') Display
  • Graphic Display of Each Input
  • Programmable Hi or Lo Alarm for 8 Inputs

RDXL8 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Measurement Type
Display


RDXL8 logger is in the end of its life cycle. As a possible substitute & upgrade, please check out Newest Released 8 Channel Thermocouple Data Logger OM-HL-EH-TC Series or 8 Channel Universal Data Logger OM-CP-OCTPRO Series for more advanced features with better price.

The RDXL8 with its high resolution and fast analog to digital converter will meet the data logging requirements in most industrial applications. The ability to show measured values and to analyze them on its graphical display eliminates the need to download collected data to a computer for further analysis. The RDXL8 is the perfect choice for remote logging, and ideal for use as a mobile measuring device for the industrial environment. The RDXL8 series multipoint data logger is valuable in the industry because of their ability to perform integrated recording, profiling and archiving functions. They offer display versatility and flexible data storage. Using a 2G SD: RDXL8 can store upto 119,836,800 points of data for 8 channels at the same time

SPECIFICATIONS
Battery Type: RDXL8: Eight 1.5V “AA” alkaline batteries (included) RDXL8CD: One 11.1v lithium battery (included)
AC Adaptor:
    DC: Regulated 12V/300 mA output
    AC: 110V or 220V input
Power Consumption: 100 mA (with backlight), 70 mA (without backlight) Cold Junction Compensation
Accuracy: ±0.5°C/±0.9°F
Temperature Coefficient: 0.01% of FS/°C
Isolated Input Protection Between Any Two Inputs: 350 Vp -p
Dimensions: 257 L x 155 W x 57 mm D (10.1 x 6.1 x 2.2')
Weight: 1160 g (40.9 oz) (with batteries)
Operation Environment: 0 to 50°C, 85% RH
Storage Environment: -20 to 60°C, 75% RH
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

Driver no.RDVL8 V110715_V1.0.1 of RDXL8 is not working on Window 10 & 11. I am getting error message "No Free ComPort". Please advice what to do now.

Asked by: Shekhar
The RDVL8 V110715_V1.0.1 is compatible up to Windows OS7. Please send a request to temp@omega.com to see if an update can be offered.
Answered by: ApplicationsEngineerANB
Date published: 2022-07-01

WHAT IS THE RANGE OF THE INSTRUMENT?

Asked by: Luisrsm14
The RDXL8 operating range is 0/50C and the input ranges for each type is listed in the user's guide.
Answered by: ApplicationsEngineerANB
Date published: 2022-04-12

Can I get 8 thermometer lines that are IR instead of probes to plug into this unit? Also, how long can the wires be for the plugs?

Asked by: AJ AlfaLaval
Thank you for your interest in our products We offered Self Powered IR Thermocouple sensors for example the OS36-K series which provides a type K output . The standard lead wire length is 36 inches . They can be offered in various temperature ranges and field of views. A mini Type K connector GMP-K-M can be added to the stripped lead wires . https://www.omega.com/en-us/sensors-and-sensing-equipment/temperature/sensors/thermocouple-probes/p/OS36 Please note the IR sensor will have to be evaluated with the meter for suitability due to its high impedance . Details of your application such as Temperature Range both min and max, size and type material of the object that you are measuring, distance of the sensor to object , ambient temperature of sensor etc. will help us determine an appropriate IR sensor for your application Thank you
Answered by: SAE SAT
Date published: 2019-11-16

I had bought a RDXL8CD. How to adjust the temperature offset if example let's say the display temperature reading is 1 degree above the actual measured temperature?

Asked by: Anonymous
From the user's guide on page 47 the CJC value can be accessed for each channel and possibly adjusted. If this does not work or you have questions please contact the Temperature Engineering group at temp@omega.com.
Answered by: ApplicationsEngineerANB
Date published: 2021-10-18
  • y_2024, m_9, d_14, h_10CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_4
  • loc_en_US, sid_RDXL8, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT
Accessories
Type K thermocouple probe
$62.86
0 In Stock
Thermal printer for RDXL8 only
$733.31
0 In Stock
This item is discontinued. Please contact Technical Sales Team for assistance.
Thermal paper (2 rolls)
$31.91
0 In Stock
This item is discontinued. Please contact Technical Sales Team for assistance.
en-US
en
Save Configuration