1-800-663-4209 | Your feedback matters, take a quick survey Website Feedback
Volume discounts available
Volume Discount Schedule
Quantity | Price each |
---|---|
1-9 | $223.82 |
10-24 | $212.63 |
25-99 | $201.44 |
100-499 | $190.25 |
500-999 | $179.06 |
1000+ | $167.87 |
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
Product Specs
<< See all Product ModelsBrand |
![]() |
Additional Features 1 | Overall Length 4 in |
Additional Features 2 | Molded Strain Relief |
Alloy Material (+) | Chromel |
Alloy Material (-) | Alumel |
Bend | N/A |
Cable Length | 60 in |
Color Code Standard | ANSI |
Electrical Connection | Miniature Male Thermocouple Connector |
Handle Length | 4 in |
Insulation | TPE |
Probe Diameter | 0.5 in |
Probe Length | 0 in |
Probe Type | Handheld Surface |
Process Temperature, Max | 250 °C |
Process Temperature, Min | 0 °C |
Sheath Material | Stainless Steel |
Temperature Probe Style | Surface Probe |
Temperature Sensor Type | Thermocouple |
Thermocouple Type | K |
Wire Gauge | 28 AWG |
See All Specs |
PDFs & Manuals
Show Ratings & Reviews