PST joins DwyerOmega. Read more>
Quantity | Price each |
---|---|
1-9 | $59.60 |
10-24 | $56.62 |
25-99 | $53.64 |
100-499 | $50.66 |
500-999 | $47.68 |
1000+ | $44.70 |
Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.
*Highlighted options are not compatible. Please select a different combination or click the CONFIGURE button to build your own.
Probes up to 48 inches in length are shipped "straight." Probes over 48 inches are shipped "coiled". If probe above 48 inches in length must ship straight, please add "-SST" to the end of the part number, and add $75.00 to the probe cost. Additional shipping fees from carrier may also apply for non-standard length packaging.