Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

High Accuracy Pressure Transmitter

Item# PXM02-5V

High Accuracy Pressure Transmitter PXM02-5V PXM02-5V
  • 0.15% Accuracy
  • Internal Shunt Resistor for Easy System Checks
  • 5-Point Calibration Included
  • All Stainless Steel Construction


  • Excitation 24 to 32 Vdc
  • Accuracy Value 0 to 5 Vdc ±10% adj
  • Repeatability ±10.05% FSO
  • Zero Balance 0 V ±10% adj
OMEGA’s PXM02 Series transducer is a very high accuracy, amplified voltage output, industrial pressure transducer. Its all stainless steel construction and hermetically sealed case make it suitable for harsh industrial environments. A broad temperature compensated range of 16 to 71°C and excellent temperature compensation make this transducer very stable with fluctuating temperatures. The PXM02 is available in gauge, absolute or sealed gauge models. G 1/8 and G 1/4 fittings are available for industrial and hydraulic applications.

The PXM02 is also available in standard/Imperial configurations, with NPT or UNF ports, and models from 0-2 to 0-30,000 psi pressure ranges. Please see the PX02 for complete details, or contact our Pressure department for more information..


SPECIFICATIONS
Excitation: 24 to 32 Vdc
Output: 0 to 5 Vdc ±10% adj
Linearity: 0.15% FSO
Hysteresis: 0.05% FSO
Repeatability: ±0.05% FSO
Zero Balance: 0 V ±10% adj
Sensing Element: 4 active-arm bridge, using thick film strain gages in a hermetically sealed chamber
Shunt Calibration Value: Specified on Calibration sheet
Operational Temp Range: -46 to 121°C (-50 to 250°F)
Compensated Temp Range: 16 to 71°C (60 to 160°F)
Thermal Effects:
   Span:0.0054% of rdg/°C
   Zero: 0.0054% of FSO/°C
Proof Pressure: 150% of rated pressure
Burst Pressure: 300% of rated pressure
Wetted Parts: 17-4 PH Stainless Steel
Pressure Port: G1/4 Female Std; G 1/4 Male, G 1/8 Male/Female optional
Electrical Connections:
   Style '0' = 3 m cable
   Style '1' = PTIH-10-6P connector
   Style '6' = micro DIN
See Custom Configurations
Mating Connector:
   Style '1' = PT06F-10-6S (not included)
   Style '6' = included
Weight: 170 g (6 oz)

For special options consult Sales or Pressure Engineering.

Examples of pricing for popular models is referenced in the 'To Order' box. Use the 'Part Number Builder' below to get pricing for all available models.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 27ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration