Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Pressure Transmitter, Industrial, Rangeable

-15 to 15 psi, Compound Gauge Pressure

Item# PX5100-015CGI

-15 to 15 psi, Compound Gauge Pressure PX5100-015CGI PX5100-015CGI
  • Compact Size
  • NEMA 4X (IP65) Environmental Rating
  • Backlit Display for Easy Reading
  • Display Rotates in Increments to Fit Location


  • Accuracy Value 4 to 20 mAdc (2-wire)
  • Input Resistance 50 Vdc (>100 MΩ)
  • Vibration 5 g 150 Hz
  • Shock 10 g 16 ms
The OMEGA PX5100 is a compact, industrial, rangeable, pressure transmitter ideal for monitoring pressures in process automation, hydraulic systems, compressors, pumps and in tank level applications where consistent, reliable pressure measurement is essential. The PX5100 has rugged field-proven thin film sensor technology and can monitor a wide variety of wet or dry media. Available in ranges from 0-50 to 0-7500 psi and compound ranges up to -15/50 psi, this versatile transmitter includes min, max to record high and low pressure events and hold feature. A rugged aluminum NEMA 4X (IP65) enclosure measures only 2.65' in diameter and incorporates a backlit LCD display for local reading. The output is a two-wire configurable 4 to 20 mA signal that can be adjusted to re-range the transmitter or “tare” unwanted fluid head preloads. Rangeability for zero and span are from -10% to 110% FS URL (Upper Range Limit). This means a 100 psi transducer can have the zero set between -10 psi to FS 110 psi. For example zero could be set for 30 psi and maximum 90 psi so the output would be 4 mA at 30 psi, midpoint 12 mA would be 60 psi and 20 mA would be 90 psi.

SPECIFICATIONS
Output: 4 to 20 mAdc (2-wire)
Supply Voltage: 12 to 32 Vdc Vmin=12V+(0.022Ax loop res)
Insulation Resistance: 50 Vdc (>100 M Ω)
Rangeability/Adjustments:
    Zero: -10 to 110% FS
    Span: -10 to 110% FS
Accuracy: ±0.25% FS URL(Upper Range Limit) @23°C includes linearity, hysteresis and repeatability
Note: Accuracy and output resolution based upon FS (URL) value.
Stability: ±0.25% FS/year
Response Time: 30 ms (adjustable)
Output Resolution: 0.1% FS (URL)
Display: 4 digit, 10 mm LCD with Red backlight
Display Accuracy: ±0.25% FS (URL) + 1 digit
Storage Temperature: -20 to 70°C (-4 to 158°F)
Operating Temperature: -10 to 60°C (14 to 140°F)
Compensated Temperature: -10 to 60°C (14 to 140°F)
Temperature Effects (Over Comp Range): ±0.02% FS (URL)/°C (from 23°C reference)
Overpressure (FS):
≤1500 psi Proof: 200%
    Burst: 500%
    Proof: 3000, 5000 psi
    Proof: 200%
    Burst: 500%
7500 psi Proof: 120%
    Burst: 150%
Vibration: 5 g's 150 Hz
Shock: 10 g's 16 ms
Pressure Connection: ¼NPT female
Electrical Connection: ½NPT female conduit fitting
Environmental Rating: NEMA 4X (IP65)
Media: Fluids and gasses compatible with 316SS and 17-4 pH SS
Weight: Approx 454 g (1 lb)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 20ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration