Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

OEM Style, Compact Pressure Transducers with Cable | PX180B

0 to 6 psi, Gauge Pressure

$259.30

Item# PX180B-006GV

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $259.30
10-24 $246.34
25-49 $241.15
50-99 $230.78
100+ $225.59

Please contact Technical Sales Team for assistance. Any remaining stock is available for purchase

Only 2 left

Limited Stock
0 to 6 psi, Gauge Pressure PX180B-006GV PX180B-006GV
  • Being replaced by our new px190 series
  • Excellent Total Accuracy and Interchangeability
  • Gage Pressure, Vacuum, and Compound Ranges Available
  • Rugged Compact Design

PX180B-006GV Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Pressure Range
Pressure Type
Accuracy Value(compensated range)
Output Signal
Electrical Output
Accuracy Class
Pressure Port Size
Pressure Port Type
Connection/Termination
Operating Temperature Range
Additional Features


  • Excitation 10 Vdc (regulated)
  • Accuracy Value 0.3% BFSL maximum (includes linearity
  • Maximum Compensation Temperature 25°C (-13°F)
  • Minimum Compensation Temperature 25°C (-13°F)
  • Pressure Burst Pressure 3x FS or 750 psig
  • Output Resistance 50
  • Vibration 10 g
  • Shock 30 g
  • Wetted Materials Brass

The PX180B series has been replaced by the new and improved PX190 series. Many ranges are in stock, available for immediate shipment.

OMEGA’s PX180B Series transducers, designed for general industrial and commercial requirements, offer excellent performance in a wide range of applications. They are based on proven micro-machined silicon technology, providing high reliability, long-term stability, and low cost. They are extremely accurate with less than 0.3% reference accuracy.

SPECIFICATIONS
Excitation:
10 Vdc (regulated) 12 Vdc max
Output:
0 to 50 mV for 0-1 psi models
0 to 100 mV all other ranges; Bridge Output
Load Resistance:
50,000 Ohms minimum
Accuracy:
0.3% BFSL maximum (includes linearity, hysteresis, and repeatability)
Operating Temperature:
-40 to 80°C (-40 to 176°F)
Compensated Temperature:
-25 to 75°C (-13 to 167°F)
Process Temperature:
-40 to 100°C (-40 to 212°F)
Thermal Zero Effect:
2% FS maximum over compensated temperature range
Thermal Span Effect:
2% FS maximum over compensated temperature range
1 Year Stability:
<0.25% FS
Proof Pressure:
2x FS (750 psig for 500 psig range)
Burst Pressure:
3x FS or 750 psig, whichever is less
Wetted Parts:
brass, borosilcate, silicon, RTV, and epoxy
Vibration:
10 g, 55 to 2000 Hz
Shock:
30 g
Process Connection:
1/8 NPT male
Electrical Connection:
0.4 m (18') 24 AWG cable
Weight:
142 grams (5 oz)

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 1ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Related Categories

en-US
en
Save Configuration