Skip to search Skip to main content Skip to navigation

Alert: DwyerOmega USA offices and shipping warehouses will be closed for the holiday 12/24/2024 and 12/25/2024

We noticed you are from . Visit your local site for regional offers and live support.

Programmable Dual Digital Timer, Universal Power

Programmable Dual Digital Timer

$288.67

Item# PTC-13-A

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $288.67
5-9 $282.90
10-24 $277.12
25-49 $265.58
50-99 $262.69
100+ $259.80

In stock

Lead Time (If not in stock): 3 weeks
Programmable Dual Digital Timer PTC-13-A PTC-13-A
  • Dual 4 digit green LCD display timer
  • 13 programmable timing modes
  • 9 time ranges from 99.99sec to 9999hrs
  • 1 changeover and 1 N/O relay output

PTC-13-A Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Supply Voltage Type
Measurement Type
Input Type
Number of Inputs
Form Factor
Display Type
Max Sampling Rate
Alarm Output
Retransmission Output
Communications
Additonal Features


The Omega PTC-13-A dual 4 digit digital timer is a multifunction, multi-time range digital timer suitable for controlling operation of equipment, machinery, systems or processes in a wide range of industrial applications.

Thirteen timing functions can be selected together with time ranges from 0.01 seconds to 9999 hours, to operate two independent relay output contacts which are isolated from the supply voltage.

The output contacts can be configured as two timed outputs, or one timed and one instantaneous output.

These timers are housed in a compact DIN48 square panel mounting enclosure and are powered from 7-24Vac/9-30Vdc or 90-250Vac.

Specifications

Accuracy: ±0.01% ±1ms

Power Supply Voltage:
PTC-13-LV-A 7-24Vac/9-30Vdc (±10%)
PTC-13-A 90-250Vac (±10%)

Burden: <5VA

Frequency: 50/60Hz

Time Ranges: 0.01 to 99.99sec,
0.1 to 999.9sec, 1 to 9999sec,
00:01 to 99:59min, 0.1 to 999.9min,
1 to 9999min, 00:01 to 99:59hrs,
0.1 to 999.9hrs, 1 to 9999hrs

Relay Output: Single pole changeover
contact and single pole N/O contact

Contact Rating:
OP1 10A at 250Vac/30Vdc (resistive)
OP2 5A at 250Vac/30Vdc (resistive)

Relay Contact Life:
Electrical: 200,000 operations
Mechanical: 5,000,000 operations

SSR Drive Output: Open collector
output, maximum 30Vdc, 100mA

Start, Gate & Reset Inputs:
PNP or NPN programmable
minimum pulse/void durations
adjustable from 5 to 100ms
PNP active level is a 5 to 30V pulse
NPN active level is a 0 to 2V pulse

Mechanical Enclosure: Panel mounting to DIN
43700, Self extinguishing plastic case
Plug in connection terminals

Enclosure Code: Case front IP65,
Case rear IP20

Weight: 230g

Environmental

Operating Temperature:
0°C to 50°C (32°F to 122°F)

Storage Temperature:
-25°C to 70°C (-13°F to 158°F)

General
Markings: CE marked
(meets EN61010-1:2010 low voltage
and EN61326-1:2013 EMC directives)

loading all models
loading all reviews
Rated 5 out of 5 by from Timer Excellent unit we use for a timed washout system. It was easy to program and has been reliable.
Date published: 2024-04-23
  • y_2024, m_12, d_25, h_7
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_PTC-13-A, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
loading all QA

I have all four of the timed stages programed. However I want to run the program 3 times. I thought that the PTC-13-A had a cycles option. But I can not seem to isolate the option anywhere on page 5 nor in the timing modes listed pages 6-8. Am I being th

Asked by: Anonymous
Thank you for your inquiry. We believe the best assistance would come from speaking to us directly at 888-826-6342 ask for the Temperature Department Mon. &ndash; Fri. (HOURS 8:30AM - 5:00PM EST).
Answered by: Application Engineer CB
Date published: 2024-10-29
  • y_2024, m_12, d_25, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_PTC-13-A, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 22ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration