Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

RTD Probe with Insulated Wire and BX Armored Cable

$231.95

Item# PR-10E-3-100-1/4-6-BX

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $231.95
5-9 $220.35
10-24 $215.71
25-49 $206.44
50-99 $201.80
100+ $197.16

In stock

Lead Time (If not in stock): 7 weeks
RTD Probe with Insulated Wire and BX Armored Cable PR-10E-3-100-1/4-6-BX PR-10E-3-100-1/4-6-BX
  • Low temperature range: -50 to 250°C (-58 to 482°F)
  • High temperature range: -50 to 450°C (-58 to 842°F)
  • Extreme temperature range: -200 to 600°C (-328 to 1112°F)
  • Class A accuracy conforming to IEC 60751

PR-10E-3-100-1/4-6-BX Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination or click the CONFIGURE button to build your own.

Process Temperature Min
Process Temperature Max
Process Temperature Range
Probe Diameter
Probe Length
Cable Length
Additional Feature
Category
Process Temperature Unit
Sensor Application
Accuracy
Nominal Output
Number Of Wires
Sheath Material
Cable Insulation
Wire Gauge
Termination Connection Type


  • Accuracy Class A from -100°C to 450°C (-148 to 842°F); Class B otherwise, per IEC 60751
  • Cold-End Max Temperature Low (L), 100°C (212°F); High (H) and Extreme (E), 250°C (482°F)
  • Dimensions Standard diameters of 1/8”, 3/16”, and 1/4” ; variable lengths
  • Ingress Protection IP67 (with exception of “High” (10H) type)
  • Nominal Resistance Curve Choice of PT100Ω or PT1000Ω
  • Process Temperature Range -200 to 600°C (-328 to 1112°F)
  • Protection head None
  • Wire Length / Terminations 40” standard (longer lengths available)

Omega's "BX" armor PT100 or PT1000 RTD probe is designed for resistance to abrasion and snagging in processes where the lead wire is subject to sharp objects, or where the wire is being moved continually. The BX armored cable is placed over PFA wire (for the "Low" temp version and "Extreme" temp version or fiberglass wire (for the "High" version).

loading all models
loading all reviews
Rated 5 out of 5 by from Spectacular sensor Great quality and workmanship. Excellent design that worked perfdctly for the application.
Date published: 2024-05-27
  • y_2024, m_7, d_15, h_4
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_PR-10E-3-100-1-4-6-BX, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration