Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

5-in-1 Multi-Function Water Analysis Meter

Warranty

Item# PHH-127

5-in-1 Multi-Function Water Analysis Meter PHH-127 PHH-127
  • Built-In Rechargeable Battery (Charger Included)
  • Supplied Complete with Conductivity probe, Protective Cap and Calibration Screwdriver
  • Large LED Display
  • Handheld or Wall-Mount


The PHH-127 series has been discontinued. Please see the PHH-7000 as a possible alternative or contact our Flow Engineering department.

An upgraded version of our PHH-126, the PHH-127 has been designed to bring you the most advanced and most functional water tester in the market today. The PHH-127 has a built-in rechargeable battery with wall plug charger with a standard charging time of approximately 2 hours. It can measure 5 parameters including, ORP (mV probe sold separately), pH (probe sold separately), conductivity (CF or EC), TDS (PPM) and temperature. The multi-parameter water quality monitor is a versatile instrument with a reliable multi-probe system which is easy to read, economical and can be used by technical or non-technical personnel.

SPECIFICATIONS
Measure Range
    EC: 0.00 to 19.99 mS/cm
    CF: 0.0 to 199.9
    TDS: 10 to 19990 ppm
    pH: 0.00 to 14.00
    mV: 0 to ±1999
    Temperature: -50 to 70°C (-58 to 158°F)
Resolution
    EC:
0.01
    CF: 0.1
    TDS: 10 ppm
    pH: 0.01
    mV: 1
    Temperature: 0.1°C (0.2°F)
Accuracy
    pH: ±0.1
    Temperature: ±1.0°C (2.0°F)
    mV: ±0.1% FS ±1 digit
    EC, CF, TDS: ±2% FS
Operating Temperature: 0 to 50°C (32 to 122°F)
Automatic Temperature Compensation(ATC): 0 to 50°C (32 to 122°F)
Power: Built-in battery pack with 120 Vac plug-in charger (included)
Dimensions: 155 L x 86 W x 22 mm D (6.10 x 3.39 x 0.87')
Weight: 230 g (8.1 oz)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
General purpose pH laboratory electrode
$104.43
4 In Stock
pH electrode for tank mount (cable sold separately)
$235.78
0 In Stock
ORP electrode
$183.39
0 In Stock
1500 uS conductivity standard
$19.90
0 In Stock
PH 4 buffer solution 500 ml (1 pt)
$18.43
0 In Stock
7.01 pH buffer solution 475 ml bottle
$18.43
0 In Stock
PH-10 Calibration Solution 475 ml
$19.47
0 In Stock
Required mounting assembly for ORE-6510 and PHE-6510
$111.94
0 In Stock
en-US
en
Save Configuration