Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

6-in-1 Multi-Function Water Analysis Meter

Warranty

Item# PHH-126

6-in-1 Multi-Function Water Analysis Meter PHH-126 PHH-126
  • Built-In Rechargeable Battery (Charger Included)
  • Simultaneous Readings
  • Large Digital Display
  • AC Power Adaptor Included


The PHH-126 series has been discontinued. Please see the PHH-7000 as a possible alternative or contact our Flow Engineering department.

The 6-in-1 PHH-126 meter was designed with a built-in rechargeable battery. The built-in battery can last approximately 3 years, with standard charging time of approximately 2 hours. The PHH-126 can measure 4 parameters including pH (probe sold separately), temperature, conductivity and TDS. This multi-parameter water quality monitor is a versatile instrument with reliable multi-probe system which is easy-to-use and easy-to-read. It features simultaneous measurements of pH probe (sold separately), temperature (°C or °F), conductivity (EC or CF) or TDS with a single push of a button. The PHH-126 is economical and designed for both nontechnical and technical personnel to use.Specifications Measure Range
pH: 0.00 to 14.00
Temperature: -50 to 70°C (-58 to 158°F)
CF: 0.0 to 199
EC: 0.00 to 19.99 mS/cm
TDS: 10 to 19990 ppm Resolution
pH: 0.01
Temperature: 0.1°C (0.2°F)
TDS: 10 ppm
EC: 0.01
CF: 0.1 Accuracy
pH: ±0.01
Temperature: 1.0°C (2.0°F)
EC, CF, TDS: ±2% FS
Operating Temperature: 0 to 0.50°C (32 to 122ºF) Automatic Temperature Compensation
(ATC): 0 to 0.50°C (32 to 122ºF)
Power: Internal rechargeable battery with 120 Vac power adaptor/charger (included)
Dimensions: 155 L x 86 W x 22 mm D (6.10 x 3.39 x 0.87')
Weight: 223 g (7.9 oz)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 21ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
Gel-filled pH electrode, general purpose
$104.43
0 In Stock
ORP electrode
$183.39
0 In Stock
Submersible flat surface pH Electrode
$235.78
0 In Stock
1500 uS conductivity standard
$19.90
0 In Stock
pH 4 buffer solution, 500 ml (1 pt)
$18.43
0 In Stock
7.00 pH buffer solution 475 ml bottle
$18.43
0 In Stock
10.01 pH buffer solution 500 ml (1 pint) bottle
$19.47
0 In Stock
Mounting assembly for PHE-6510B electrode (sold separately)
$111.94
0 In Stock
en-US
en
Save Configuration