Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Retractable pH/ORP Electrodes for Tanks and Main Lines

Item# PHE6820

In stock

Lead Time (If not in stock): 0 week
Retractable pH/ORP Electrodes for Tanks and Main Lines PHE6820 PHE6820
  • 16 Month Shelf Life
  • Can Be Installed in Any Direction
  • Retractable Design Allows Removal Without System Shutdown
  • Flat Surface Design


  • Mounting CPVC or PVDF
The PHE-6821 Series electrodes and assemblies feature a retractable design for insertion into tanks and main lines. The assembly, when used with a 1" full port or larger ball valve (user supplied), allows the electrode to be removed without shutting the system down. This electrode can be mounted in any location, even up through the bottom of a tank with the electrode surface facing upward. Its unique design affords mounting in any direction and is suitable for most systems' inherent design. (This style is also available for ORP measurements.)

The flat surface design minimizes fouling and coating and eliminates electrode breakage. Turbulent flow across the electrode surface results in a scrubbing action that keeps the electrode clean. The flat surface electrode is specifically designed for difficult applications such as oily waste water, emulsions, lime slurries, and flocculants.

Mounting assemblies come with 3 m (10') cable with BNC connector. Cable lengths are available up to 15 m (50').

NOTE: At the time of initial purchase, please order both electrode and mounting assembly. Mounting assembly includes insertion assembly and cable. If ordered with automatic temperature compensation (ATC), the temperature compensator is built into the insertion assembly. When electrode has expired, simply re-order electrode.

Dimensions
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 24ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
pH 10 calibration solution
$19.47
0 In Stock
pH 10 buffer solution, 4L (1 gal)
$48.62
9 In Stock
pH 4 buffer solution, 4L (1 gal)
$46.03
0 In Stock
pH 4.01 Buffer Solution 475 ml
$18.43
0 In Stock
PH 7 buffer solution 500 ml (1 pt)
$18.43
0 In Stock
pH 7 buffer soluton, 4L (1 gal)
$46.03
2 In Stock
De-ionized water 500 ml (1 pt)
$22.99
19 In Stock
De-ionized water 4L (1 gal)
$54.46
10 In Stock
20 single use foil packets of de-ionized water
$49.41
0 In Stock
5 each single use foil packets of pH-4, pH-7, pH-10, and de-ionized water
$49.41
10 In Stock
en-US
en
Save Configuration