Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Pre-mixed pH Calibration Solutions

4.00 pH buffer solution 4 L (1 gal) bottle

$46.03

Item# PHA-4-GAL

In stock

Lead Time (If not in stock): 2 weeks
4.00 pH buffer solution 4 L (1 gal) bottle PHA-4-GAL PHA-4-GAL
  • 1 Year Shelf Life
  • Pre-Mixed pH Solutions
  • Two Bottle Sizes Available
  • Standardized Against NIST Certified Sample

PHA-4-GAL Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Solution Value
Volume


Formulated to provide precise pH determinations, these buffer solutions which are standardized against N.I.S.T.-certified reference samples, are ideal for calibrating electrodes and pH meters. The buffers are color-coded to avoid error and accurate to within ±0.01 pH at 25°C (77°F). Each buffer contains a preservative/mold inhibitor and a shrink-sealed cap to prevent contamination and leakage. Temperature compensation charts are included with each buffer solution. The shelf life of the buffer solutions are 1 Year.
loading all models
loading all reviews
Rated 4 out of 5 by from pH buffers I bought pH buffers in 1 gallon jugs. Good value. Will buy again.
Date published: 2016-06-30
Rated 5 out of 5 by from Quick shippment Works as expected, although it was a partial order.
Date published: 2024-06-17
Rated 5 out of 5 by from The perfect vendor Great product and customer service. The perfect vendor
Date published: 2023-08-12
Rated 5 out of 5 by from Great product This pH standard is perfect and is available at an affordable cost
Date published: 2023-04-19
Rated 5 out of 5 by from Quality and Value rolled into one. quality standard at a good value. We have used this standard for years.
Date published: 2023-04-19
Rated 4 out of 5 by from Great Product DOESN'T COME IN BOTTLES Ph solution worked as advertised but was disappointed that the solution came in UN-resealable bags. I was under the impression they were in bottles.
Date published: 2020-06-13
Rated 5 out of 5 by from PH Buffer Solution Good Customer service, On time Delivery, Over all no complaints, Good Business! Thank You!
Date published: 2020-04-20
Rated 4 out of 5 by from Great Samples We bought these pH buffers solutions for our internal R&D use. So far, they are exactly what we needed. Working very well!
Date published: 2019-04-16
  • y_2024, m_11, d_18, h_5
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_13
  • loc_en_US, sid_PHA-4-GAL, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
loading all QA

How should this solution be disposed of?

Asked by: TommyWA
Thank you for your inquiry. Standard buffer solutions are comprised of salts and can be drained into a sink and flushed with copious amount water afterwards.
Answered by: Application Engineer JC
Date published: 2023-10-27

if i'm need the NIST traceable certificate, where i can download this documents?

Asked by: rachel82
Thank you for your inquiry. If you had purchased the buffer solution with a NIST certificate, please email sales@omega.com and a Customer Care representative will able to email a copy of the cert.
Answered by: JC ENGR
Date published: 2020-09-09

If buffers are susceptible to contamination, how long are they good for after opening the container?

Asked by: Brent O
pH buffer solutions have 1 year shelf life. You should follow the expiration date on the bottle.
Answered by: SAE HPO
Date published: 2020-04-13

Does the Standard Certificate Type provide a NIST traceable certificate or do I have to select the CAL Certification?

Asked by: Markg
Yes
Answered by: Jacaob sum
Date published: 2019-10-31
  • y_2024, m_11, d_18, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_4
  • loc_en_US, sid_PHA-4-GAL, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 32ms
  • QUESTIONS, PRODUCT

Related Categories

en-US
en
Save Configuration