Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Steam Sterilizable 12 mm pH Electrodes

Item# PHE5431-5432-5433 Series

In stock

Lead Time (If not in stock): 0 week
Steam Sterilizable 12 mm pH Electrodes PHE5431-5432-5433 Series PHE5431-5432-5433 Series
  • 16 Month Shelf Life
  • High Temperature Environment
  • Continuous Processing Applications
  • Harsh Conditions


The PHE-5432 is a steam-sterilizable combination pH electrode designed to withstand high temperatures and pressures. The use of a porous PTFE liquid double junction and specifically formulated low impedance glass membrane allows it to function in the broadest spectrum of pH applications. This combination of features permits extended periods of pH measurement in the presence of poisoning ions or where membrane leaching would shorten the life of a conventional electrode. Melting of the cable due to contact with steam lines and motion generated noise are common problems with interconnecting cables on steam sterilizable electrodes. Our proprietary TPE high temperature/ultra-low noise cable is designed for optimal service, even in this demanding environment.

SPECIFICATIONS
pH Range: 0 to 14 pH
Temperature Range: -5 to 135°C (23 to 275°F) @ 25 psig
Maximum Pressure: 500 psig @ 25°C (77°F)
Accuracy: ±0.1% over full range
Sodium Error: Less than 0.05 pH in 0.1 Molar Na+ ion @ 12.8 pH
Reference Cell: Double Junction KNO3 and KCl/AgCl
Reference Junction: Porous PTFE
Zero Potential: 7.0 pH ±0.2 pH
Wetted Materials: PTFE, glass membrane, glass outer body.
Drift: Less than 2 mV per week

/td>
Model PHE-5432-10 ORE-5432-10
Range0 to 14 pH±1999mV
JunctionPTFE Double PTFE Double
Length127mm/5.0'130mm/5.1'
Pressure500 psi @ 25°C500 psi @ 25°C


Fittings Selection Guide
Model No. Description Model No. Description
PHEH-511/2" MNPT, 316 Stainless SteelPHEH-51F1' to 11/2" Sanitary Flange, 316SS
PHEH-51S3/4" MNPT, 316 Stainless SteelPHEH-52F2' Sanitary Flange, 316SS
PHEH-521" MNPT, 316 Stainless Steel
PHEH-51PG25mm Port Gland 316 Stainless SteelPHEH-54F4' Sanitary Flange, 316SS

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
1/2 MNPT Installation Fitting
$202.27
0 In Stock
pH 10 buffer solution, 4L (1 gal)
$48.62
6 In Stock
pH 10 buffer solution, 500 ml (1 pt)
$19.47
0 In Stock
pH 4 buffer solution 500 ml (0.5 qt)
$18.43
0 In Stock
pH 7 buffer solution, 500 ml (1 pt)
$18.43
0 In Stock
pH 4 buffer solution, 4L (1 gal)
$46.03
0 In Stock
PH 7 buffer solution 4L (1 gal)
$46.03
0 In Stock
De-ionized water, 500 ml (1 pt)
$22.99
19 In Stock
De-ionized water, 4L (1 gal)
$54.46
10 In Stock
20 foil packets of de-ionized water
$49.41
0 In Stock
5 each single-use foil packets of pH-4, pH-7, pH-10, and de-ionized water
$49.41
10 In Stock

Related Categories

en-US
en
Save Configuration