Skip to search Skip to main content Skip to navigation

Your feedback matters, take a quick surveyWebsite feedback

We noticed you are from . Visit your local site for regional offers and live support.

Glass-bodied and Refillable

Item# PHE_1478_1525

Glass-bodied and Refillable PHE_1478_1525 PHE_1478_1525
  • 16 Month Shelf Life
  • pH Range: 0 to 14 pH
  • Response Time: 95% of rading within 5 Seconds


  • Accuracy Value ±0.02 pH
  • impedance 60 MΩ at 25°C (77°F)
  • Response time 95% in 10 seconds
  • Sodium Error 0.05 pH in 0.1 molar Na+ ion at 12.8 pH
pH Electrodes
OMEGA’s glass-bodied, refillable (RF), combination pH electrodes are for general purpose laboratory measurements. The inert nature of the glass body allows these electrodes to be used in aqueous and non-aqueous solutions at temperatures up to 110°C. The PHE-1479 has a ceramic liquid junction and a saturated potassium chloride electrolyte. This electrolyte is a laboratory standard and is suitable for most measurements. The ceramic junction has a low flat rate which minimizes sample contamination from the potassium chloride solution. The PHE-1478 has a Porous PTFE liquid junction and a saturated potassium chloride electrolyte. The Porous PTFE liquid junction provides a stable, non-fouling reference contact ideal for the most demanding applications. This research grade electrode should be used when the sample has a very low or very high ionic strength, where greases or oils are present, or in biological solutions containing TRIS or large amounts of protein.

Specialty pH Electrodes
These specialty electrodes are designed for surface and subsurface measurements of semi-soft materials. The typical applications include meats, cheese, dairy products, photographic emulsions and electrophoresis gels. The Flat is a refillable combination pH electrode with a polymer body, Porous PTFE liquid and a flat pH glass membrane. It can be used to measure the pH of any moist surface or inverted and used as a “one-drop” electrode. Samples as small as 100 microliters are easily measured with this inverted technique. The Spear-Point is a refillable combination pH electrode with a 9.5mm glass body, Porous PTFE liquid junction and pointed pH glass bulb. It is designed for sub-surface measurements of cheese, processed meats and other soft materials. These electrodes respond quickly and are easily cleaned.

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 24ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
pH 10 buffer solution, 4L (1 gal)
$50.69
5 In Stock
PH 10 buffer solution 500 ml (1 pt)
$20.30
23 In Stock
pH 4 buffer solution, 4L (1 gal)
$47.99
18 In Stock
4.01 pH buffer solution 500 ml (1 pint) bottle
$19.21
36 In Stock
7.00 pH buffer solution 500 mL (1 pint) bottle
$19.21
43 In Stock
PH 7 buffer solution 4L (1 gal)
$47.99
16 In Stock
De-ionized water, 500 ml (1 pt)
$23.97
18 In Stock
De-ionized water, 4L (1 gal)
$56.77
10 In Stock
20 single use foil packets of de-ionized water
$51.51
0 In Stock
5 foil packets each of PH-4, PH-7, PH-10, and de-ionized water
$51.51
6 In Stock
en-US
en
Save Configuration