Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

pH Benchtop Meter with RS232 Communications

Warranty
  • RoHS Icon
  • CE Approved

$817.46

Item# PHB-600R

In stock

Lead Time (If not in stock): 4 weeks
pH Benchtop Meter with RS232 Communications PHB-600R PHB-600R
  • Microprocessor-Based Design
  • Simultaneous Display of pH and Temperature
  • °C/°F Switchable
  • Automatic or Manual Temperature Compensation

PHB-600R Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Measurement Type
Range
Accuracy
Supply Power
Features


With its built-in microprocessor, the PHB-600R precisely measures pH and mV in water solutions. This makes it suitable for laboratory, industrial, and manufacturing applications.

SPECIFICATIONS
Accuracy/Range/Resolution:
Measurement Range Resolution Accuracy
pH 0 to 14 0.01 0.01
mV ±2000 1 1
Temp (ºF) 23 to 221 0.1 0.2
Temp (ºC) -5 to -105 0.1 0.1
Temp Compensation: ATC 0 to 100°C (32 to 212°F)
Storage Capacity: 64 readings
Communications: RS232 interface
RS232 Connection: 9-pin sub-D connector
Software: Windows compatible (included)
Power: 110 to 9 Vac adaptor (included)
Dimensions: 200 L x 160 W x 65 mm D (7.8 x 6.3 x 2.6")
Weight: 650 g (1.4 lb)
Operating Environment: 0 to 35°C (32 to 95°F); <85% RH
pH Connection: BNC
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

Can you get a test tube probe for this meter, we need something that will fit in a small test tube

Asked by: pmiller
Thank you for your inquiry about the pH benchtop meter. The PHE-1478 pH electrode is the shortest in length at 140mm and if you need a thinner style, then, the PHE-1524 can accommodate.
Answered by: Application Engineer JC
Date published: 2021-12-10

Will this meter continuously monitor a flow stream?

Asked by: Colvin
This meter is not meant for monitoring pH in a stream. It is more a laboratory style to measure pH.
Answered by: Application Engineer JC
Date published: 2019-11-16

How long is the active life? Also is there an extended warranty that can be purchased?

Asked by: Mindy
Thank you for your inquiry about the pH benchtop meter. The pH meter has an active life of a few years and unfortunately, there is no extended warranty available to purchase.
Answered by: Application Engineer JC
Date published: 2022-10-10
  • y_2024, m_11, d_4, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_PHB-600R, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 30ms
  • QUESTIONS, PRODUCT
Accessories
General purpose pH laboratory electrode
$104.43
4 In Stock
Replacement temperature probe
$97.25
0 In Stock
pH 7 calibration solution
$18.43
0 In Stock
pH 10 buffer solution, 500 ml (1 pt)
$19.47
0 In Stock
pH Accessories
pH 4 buffer solution 500 ml (1 pt)
$18.43
0 In Stock
en-US
en
Save Configuration