Skip to search Skip to main content Skip to navigation

Your feedback matters, take a quick surveyWebsite feedback

We noticed you are from . Visit your local site for regional offers and live support.

Stainless Steel Pressure Gauges with Adjustable Dial

3.5" Dial, 0 to 800 psi, Gauge, Bottom mounting, Silicone Oil Fill

$370.98

Item# PGT-30L-15

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $370.98
10-24 $352.43
25-49 $345.01
50-99 $330.17
100+ $322.75

In stock

Lead Time (If not in stock): 11 weeks
3.5" Dial, 0 to 800 psi, Gauge, Bottom mounting, Silicone Oil Fill PGT-30L-15 PGT-30L-15
  • 0.5% FS Accuracy
  • Ideal "Tool Box" Test Gauge
  • All Stainless Steel Construction

PGT-30L-15 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Pressure Range
Pressure Type
Pressure Port Type
Pressure Port Size
Accuracy Value
Accuracy Class
Dial Size
Additional Features


SPECIFICATIONS
Accuracy: 0.5% FS
Case: Polished stainless steel
Dial: White background with mirrored band
Pointer: Adjustable with knife-edge tip
Movement: Stainless steel
Element: 316 SS
Connection: ¼ NPT
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 11ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration