Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

-35°C to 500°C Infrared Thermocouple Thermometer

Infrared Thermometer with USB Interface
Warranty

$373.27

Item# OS1327D

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $373.27
5-9 $354.61
10-24 $347.14
25-49 $332.21
50-99 $324.74
100+ $317.28

In stock

Lead Time (If not in stock): 8 weeks
Infrared Thermometer with USB Interface OS1327D OS1327D
  • Measurement Range -35 to 500°C (-31 to 932°F)
  • USB Interface with free software/cable
  • °C/°F Selectable
  • Dual Thermometer and Dual Display

OS1327D Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Sensor Type
Minimum Temperature Measurement
Maximum Temperature Measurement
Display Type
Accuracy Value
Resolution
Form Factor
Battery Type
Measurement Type
Communications Protocol
Field of View
Weight


  • Battery life Approx 100 hours (laser pointer and backlight are not in use) (Alkaline)
  • Battery Size 9V
  • Maximum Ambient Humidity 80%
  • Measurement Units °F/°C
  • Memory Capacity Auto: 21
  • Number of Batteries Included 1
  • Power Source Battery
  • Maximum Ambient Temperature 50°C (122°F)
  • Temperature Scale -35 to 500°C (-31 to 932°F)
Applications
  • Electrical Troubleshooting
  • Automotive Repair and Maintenance
  • Air Conditioning
  • Semiconductor Manufacturing
  • HVAC Energy Audits
  • Factory Automation
The high-performance, handheld OS1327D infrared thermometer is a non-contact temperature measurement instrument. The OS1327D features adjustable emissivity, laser sighting, backlit LCD, 12:1 field of view, max/min/avg/diff temperature monitoring, high/low audible alarms, temperature and data storage.

SPECIFICATIONS
Infrared Thermometer
Display: Backlight LCD
Measurement Range: -35 to 500°C (-31 to 932°F)
Resolution: 0.1°C/0.2°F
Accuracy: ±2% reading or ±2°C
Spectral Response: 6 to 14µm
Field of View: 12:1 optics ratio with a 1' min target
Emissivity: 0.17 to 1.00
Sighting: Laser marker < 1mw
K-Type Thermometer
Measurement Range: 150 to 1350°C (-238 to 1999°F)
Resolution: 0.1 and 1°
Accuracy: ±(0.2% reading +2°C or 4°F)
General
Data Memory Capacity:
Auto: 21,000 set
Manual: 99 set (direct reading from LCD display)
Auto Power Off: Approx 15 sec
Battery Life: Approx 100 hours (laser pointer and backlight are not in use) (Alkaline)
Power Source: One 9V cell (included) (ANSI/NEDA-1604A, IEC-6LR61)
Operating Temperature: 0 to 50ºC (32 to 122ºF) below 80% RH
Storage Temperature: -10 to 60ºC (14 to 140ºF) below 70% RH
Dimensions: 172 L x 118 W x 46 mm D (6.81 x 4.65 x 1.81')
Weight: 220 g (7.76 oz)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

How is the data transferred/saved to the USB - in batch mode or one at a time? How many users can be registered on the device - like for a family, can I keep different records for my children?

Asked by: Chinenye2
Please email your request to temp@omega.com so the Temperature Group can review
Answered by: SAT_SAE
Date published: 2020-04-29
  • y_2024, m_7, d_15, h_4CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_OS1327D, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 50ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration