Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Thermistor Sensor and Probe Assemblies with Lead Wire

Precision Interchangeable Thermistors and Thermistor Probes Assemblies

$164.08

Item# ON-970-44004-600

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $164.08
10-24 $155.88
25-99 $147.67
100-499 $139.47
500-999 $131.26
1000+ $123.06

In stock

Lead Time (If not in stock): 5 weeks
Precision Interchangeable Thermistors and Thermistor Probes Assemblies ON-970-44004-600 ON-970-44004-600
  • Specialty Thermistors for Gas and Liquid and Surface Applications
  • High Precision and High Accuracy Thermistors
  • Ideal for Laboratory Applications
  • 2,252 3,000 5,000 10,000 30,000 Ohm Thermistors

ON-970-44004-600 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Process Temperature Max
Process Temperature Range
Accuracy
Nominal Output
Probe Diameter
Probe Length
Cable Insulation
Cable Length
Termination Connection Type
Category
Process Temperature Unit
Process Temperature Min
Sensor Application
Process Connection Size
Number Of Wires
Sheath Material


Precision Interchangeable Thermistors and Thermistor Probes Assemblies"
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 15ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Related Categories

en-US
en
Save Configuration