Call us at 1-888-826-6342
Quantity | Price each |
---|---|
1-9 | $128.68 |
10-24 | $122.25 |
25-99 | $115.81 |
100-499 | $109.38 |
500-999 | $102.94 |
1000+ | $96.51 |
Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.
*Highlighted options are not compatible. Please select a different combination.
Configuration Dimensions in mm (") | Model Number | Description | Temp. Rating | Application |
ON-401-PP | General Purpose. Used for short-term water and sub-soil readings. Most rugged, waterproof construction. | 100°C (212°F) | Buried | |
ON-401-PP-V | Water resistant, soft, flexible, vinyl tipped version of above model. | |||
ON-402-PP | Small Flexible. Vinyl sheath and tip. Cuvette temperatures. General purpose measurement. Continuous length. | 100°C (212°F) | General Purpose | |
ON-403-PP | Tubular. Stainless steel probe for rugged duty. Often used for liquid immersion. Probe is immersible only to cap. | 100°C (212°F) | Liquid | |
ON-404-PP | Tubular-Glass. Chemically inert for liquid immersion use. Thermometric titration. Freezing point determination. Pyrex, 127 mm (5") long. | 100°C (212°F) | Liquid | |
ON-405-PP | Air Temperature. Stainless steel probe suitable for test rooms, incubators, remote air readings, monitoring of gas streams, etc. | 100°C (212°F) | Gas | |
ON-406-PP | Same as ON-405-PP but with economical plastic housing. | |||
ON-408-PP | "Banjo" Surface Temperature. Skin, oral, axillary, water bath, air, surfaces temperatures. Stainless steel. | 100°C (212°F) | Surface | |
ON-409-PP | Attachable Surface Temperature. Stainless steel cup, epoxy-backed. Easy to tape on flat surfaces. Good for heat loss or compression efficiency study of piping. | 100°C (212°F) | Surface | |
ON-410-PP | Tubular With Fitting. Rugged, stainless steel probe with pipe fitting.Suitable for taking readings in pipes or inside closed vessels. | 100°C (212°F) | Gas, Liquid |