Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

8 Port ISA RS-232 Serial Interface with Extended “AT” Interrupts

  • CE Approved

Item# OMG-COMM8-A


Please see OMG-COMM4-PCI-DB25 as a possible alternative. Contact Engineering if you have any questions.
8 Port ISA RS-232 Serial Interface with Extended “AT” Interrupts OMG-COMM8-A OMG-COMM8-A
  • Eight Port RS-232Interface
  • All Modem ControlSignals Implemented
  • On Board InterruptStatus Port for GreaterThroughput
  • Occupies 64 ConsecutiveI/O Locations UserSelectable as:Consecutive withDIP-Switch or Customizablewith PAL Option


The OMG-COMM8-A provides the PC with eight RS-232 Asynchronous ports for terminals, data collection and other devices. This product features extended interrupt support, indiviually selectable or sharable interrupts and an onboard interrupt status port for maximum Windows flexibility. Windows XP/Vista/7 drivers are included as well as support for Linux. The drivers provide IRQ sharing, advanced UART support and serial diagnostic utilities.

SPECIFICATIONS
Communications Chip: 16654 UART
Number of Ports: Eight RS232
Max Data Rate: 460.8 kbps (depends on distance)
Max Data Distance: Up to 5.2 m (50')
Operating Temperature: 0 to 50°C (0 to 122°F)
Storage Temperature: -20 to 70°C (-4 to 158°F)
Humidity Range: 10 to 90% RH
Current Specifications: +5V @ 200 mA, +12V @ 115 mA, -12V @ 165 mA
Connector(s): On board DB-78 to (8) DB-25P; DB-9P connectors optional
Dimensions: 17.78 L x 10.66 cm H (7.0 x 4.2")
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 20ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration