Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Low Profile PCI 4-Port RS-232 Board

Item# OMG-COMM4-PCI-DB25

Low Profile PCI 4-Port RS-232 Board OMG-COMM4-PCI-DB25 OMG-COMM4-PCI-DB25
  • 16C864 Buffered UART with 128-byte FIFOs
  • Data Rates to 460.8K bps
  • MD1 Low Profile and Universal Bus (3.3 V and 5 V) Compatible
  • All Modem Control Signals Implemented


  • Baud Rate 460.8K bps
  • Maximum Storage Temperature 105 {C} (221 {F})
  • Maximum Ambient Temperature 70 {C} (158 {F})
  • Maximum Ambient Humidity 90% RH
  • Minimum Ambient Humidity 10% RH
  • Maximum Transmission Distance 15.2 m (50')
  • Minimum Ambient Temperature 0 {C} (32 {F})
The OMG-COMM4-LPCI-DB25 Low Profile PCI serial interface provides four RS-232 serial ports, each capable of data rates to 460.8K bps. Each RS-232 port implements all modem control signals for maximum compatibility with a wide range of peripherals. The board is MD1 Low Profile and Universal Bus (3.3 V and 5 V) compatible and utilizes a 16C864 UART to provide 128-byte Tx/Rx FIFOs for maximum reliability in data intensive applications. The board ships with a 36" cable that terminates to four DB25M connectors. If you need DB9 connectors, order the OMG-COMM4-LPCI-DB9 which includes a cable that terminates to four DB9M connectors.

The OMG-COMM4-LPCI-DB25 is for use in Low Profile PCI slots only. If you have a standard size PCI slot order the OMG-COMM4-PCI-DB25. These boards are compatible with Windows XP/Vista/7 and Linux.

Specifications
Number of Ports:
4
Communications Chip: 16C864
Max Data Rate: 460.8K bps
Max Data Distance: 15.2 m (50')
Operating Temperature: 0 to 70°C (32 to 158°F)
Storage Temperature:-50 to 105°C (-58 to 221°F)
Humidity Range: 10 to 90% RH
Dimensions: 64 W x 119 mm L (2.5 x 4.7")
Weight: 45 g (1.6 oz)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 22ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration