Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Wireless Temperature Data Logger with Display

Warranty
  • RoHS Icon
  • CE Approved

$381.42

Item# OM-CP-RFTEMP2000A

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $381.42
5-9 $362.35
10-24 $354.72
25-49 $339.46
50-99 $331.84
100+ $324.21

In stock

Lead Time (If not in stock): 14 weeks
Wireless Temperature Data Logger with Display OM-CP-RFTEMP2000A OM-CP-RFTEMP2000A
  • Wireless Two Way Communication
  • Ambient Temperature Monitoring
  • View Data in Real Time
  • 5 Year Battery Life

OM-CP-RFTEMP2000A Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Measurement Type
Number of Measurements
Input Type
Maximum Samples
Display
Power
Data Interface
Max Sampling Rate
Additional Feature


Description

The OM-CP-RFTEMP2000A is a wireless data logger with digital display. The device measures ambient temperatures, making it ideal for monitoring perishable goods, chemicals and more. Starting, stopping and downloading from the device are all performed wirelessly using the OM-CP-RFC1000-EXT wireless transceiver, allowing the user to spend less time maintaining the data logger. Data can be provided in real time back to a central PC, or the device may be downloaded at periodic intervals. The convenient digital display provides the current reading as well as minimum, maximum and average statistics for a convenient snap shot of the logged data. For instant, out of range notification, an audible buzzer as well as LED alarm indicator notifies users when the temperature is above or below the user specified alarm setting. Through the software, email and text message alarms can also be sent. The OM-CP-RFTEMP2000A can be used as a single, wireless data logging system, yet can be expanded to a large scale system, which can include hundreds of data loggers measuring a number of areas (additional wireless loggers and transceivers may be required). Data can be viewed in graphical or tabular formats and summary and statistics views are available for further analysis. The software features export to Excel, data annotation, digital calibration and more.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

dose it have calibration certificate ( Item# OM-CP-RFTEMP2000A) ?

Asked by: roro
Thank you for your question. Yes, the unit is supplied with a calibration certificate.
Answered by: Application Engineer PV
Date published: 2021-04-07

1. Is this unit Dustproof? 2. Do you have wireless transmitter power EIRP(watts) 3. What frequency does this unit use?

Asked by: rkelley
Thank you for your question. We will require more information to help on this question, please email the DAS team at DAS@OMEGA.COM.
Answered by: Application Engineer PV
Date published: 2021-08-19
  • y_2024, m_7, d_16, h_9CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_OM-CP-RFTEMP2000A, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT
Software and Accessories
Replacement 9 V lithium battery
$46.93
7 In Stock
en-US
en
Save Configuration