Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Wireless RTD Temperature Data Logger with Display

Warranty
  • RoHS Icon
  • CE Approved

$415.69

Item# OM-CP-RFRTDTEMP2000A

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $415.69
5-9 $394.91
10-24 $386.59
25-49 $369.96
50-99 $361.65
100+ $353.34

In stock

Lead Time (If not in stock): 3 weeks
Wireless RTD Temperature Data Logger with Display OM-CP-RFRTDTEMP2000A OM-CP-RFRTDTEMP2000A
  • Wireless Two Way Communication
  • 100Ω Pt RTD Input
  • View Data in Real Time
  • 5 Year Battery Life

OM-CP-RFRTDTEMP2000A Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Measurement Type
Number of Measurements
Input Type
Maximum Samples
Display
Power
Data Interface
Max Sampling Rate
Additional Feature


Description

The OM-CP-RFRTDTEMP2000A is an RTD-based,wireless precision temperature data logger with display.This data logger is ideal for applications that requirehigh accuracy temperature monitoring such as withinlaboratories, pharmaceutical and biotech industries.The OM-CP-RFRTDTEMP2000A accepts 2, 3 or4-wire 100Ω platinum RTD’s and features adevice accuracy of ±0.05°C. Starting, stoppingand downloading from the device are allperformed wirelessly using the OM-CP-RFC1000-EXTwireless transceiver, allowing the user to spendless time maintaining the data logger. Data can beprovided in real time back to a central PC, or the devicemay be downloaded at periodic intervals.The convenient digital display provides the currentreading as well as minimum, maximum and averagestatistics for a convenient snap shot of the logged data.For instant, out of range notification, an audible buzzeras well as LED alarm indicator notifies users when thetemperature is above or below the user specified alarmsetting. Through the software, email and text messagealarms can also be sent.The OM-CP-RFRTDTEMP2000A can be used asa single, wireless data logging system, yet can beexpanded to a large scale system, which can includehundreds of data loggers measuring a number of areas(additional wireless loggers and transceivers may berequired).Data retrieval is simple. Plug the device into anavailable USB port and our easy-to-use software doesthe rest. The software converts a PC into a real-timestrip chart recorder. The data logger software is apowerful, analytic tool. Data can be viewed in graphicalor tabular formats and summary and statistics viewsare available for further analysis. The software featuresexport to Excel®, data annotation, digital calibrationand more.
loading all models
loading all reviews
Rated 1 out of 5 by from needs a computer This data logger needs to be connected to a computer (either via cable or wireless) to work. You can't even start it with a computer connected, then disconnect the computer... it stops displaying immediately... Not very useful!
Date published: 2020-11-24
Rated 4 out of 5 by from Is working well with our labratory. We have them located in two opposite walls to monitor temperature and humidity. One issue is the software documentation. Will contact them.
Date published: 2023-04-05
  • y_2024, m_11, d_16, h_7
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_2
  • loc_en_US, sid_OM-CP-RFRTDTEMP2000A, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 26ms
  • REVIEWS, PRODUCT
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 40ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Replacement 9V lithium battery
$46.93
8 In Stock
en-US
en
Save Configuration