Skip to search Skip to main content Skip to navigation

Your feedback matters, take a quick surveyWebsite feedback

We noticed you are from . Visit your local site for regional offers and live support.

Wireless Current Data Logger with Display

  • RoHS Icon
  • CE Approved

$434.23

Item# OM-CP-RFCURRENT2000A-20MA

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $434.23
5-9 $412.52
10-24 $403.83
25-49 $386.46
50-99 $377.78
100+ $369.10

In stock

Lead Time (If not in stock): 3 weeks
Wireless Current Data Logger with Display OM-CP-RFCURRENT2000A-20MA OM-CP-RFCURRENT2000A-20MA
  • Wireless Two-Way Communications
  • 20 mA, 160 mA, or 3 A Measurement Ranges
  • Digital Display Provides Instant Access to Current Readings and Statistics
  • Readings Displayed in User Selected Measurement Unit

OM-CP-RFCURRENT2000A-20MA Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Additional Feature
Measurement Type
Number of Measurements
Input Type
Maximum Samples
Display
Power
Data Interface
Max Sampling Rate


Description

The OM-CP-RFCURRENT2000A is a wireless data logger with a digital display, designed to measure and record DC current signals. This data logger can connect directly to low-level DC current sources which make it ideal for battery usage studies, energy monitoring studies and other DC current monitoring applications.

The OM-CP-RFCURRENT2000A can also be interfaced with a wide range of current output sensors such as flow meters, pH transmitters and more. Through the software, the device can be programmed with engineering units, which convert the current readings into a different unit of measure such as flow rate. The engineering unit is available for display on the LCD screen as well as in the software. The OM-CP-RFCURRENT2000A is available in 20 mA, 160 mA or 3 A measurement ranges.

The OM-CP-RFCURRENT2000A features an LCD screen which provides instant access to the current reading, minimum, maximum and average statistics. The statistics can be reset through the keypad of the device, allowing customers to keep track of statistics over certain time periods. This feature does not erase the data recorded, but only resets the statistics count. The OM-CP-RFCURRENT2000A can be used as a standalone data logger, or used with the OM-CP-RFC1000-EXT wireless transceiver, to transmit data back to a central PC.

The OM-CP-RFCURRENT2000A transmits up to 152 m (500') line of sight to the OM-CP-RFC1000-EXT transceiver. Multiple OM-CP-RFC1000-EXT’s can be used as repeaters and transmit up to 305 m (1000') line of sight to other OM-CP-RFC1000-EXT’s. This allows the data to be sent over a greater distance.

The OM-CP-RFCURRENT2000A can be used as a single, wireless data logging system, or can be expanded to a large scale system, which can include hundreds of data loggers measuring different parameters such as temperature, humidity and more (additional wireless data loggers and transceivers may be required). The OM-CP-RFCURRENT2000A utilizes the latest software. Data can be viewed in graphical or tabular formats and summary and statistics views are available for further analysis. The software features export to Excel®, data annotation, digital calibration and more.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 22ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Replacement 9V lithium battery
$48.92
5 In Stock
en-US
en
Save Configuration